Publish your products
Janitor Stainless Steel Cabinet
Janitor Stainless Steel Cabinet
Janitor Stainless Steel Cabinet
Janitor Stainless Steel Cabinet
Janitor Stainless Steel Cabinet
Janitor Stainless Steel Cabinet
Janitor Stainless Steel Cabinet
Janitor Stainless Steel Cabinet

    Janitor Stainless Steel Cabinet

    Janitor Cabinets

    Discover the ultimate solution for efficient and organized janitorial spaces with these janitor cabinets. Designed to streamline cleaning operations, these cabinets are perfect for commercial and institutional settings. These janitor cabinets are equipped with built-in mop sinks, providing a dedicated area for cleaning tasks without compromising on space.

    Standard sizes
    Widths: 25", 30", 43", 48"
    Depths: 21 13/16", 22 1/2", 26", 30"
    Heights: 83", 84"

    • Ideal for commercial cleaning and maintenance spaces
    • Integrated mop sink for efficient waste disposal
    • Customizable shelving for diverse janitorial supplies
    • Specialized water-resistant finish for enhanced durability


    Ideal for schools, hospitals, and office buildings, these cabinets transform utility rooms into efficient workspaces, ensuring cleanliness and order are maintained effortlessly. Elevate your project designs by incorporating these versatile and essential storage solutions, tailored for the demands of modern facility management. Crafted for durability and ease of use, they seamlessly integrate into any Revit model, enhancing the workflow of architects and designers. To use this family, open the fetch app, then click on the model to insert it into your project. In the properties browser under the construction category it allows you to add and remove the doors in order to see the interior details. Switch between family types to choose from the 5 different janitor cabinet configurations included in this model.
    Specification
    • Construction:
      • Durable steel frame construction for enhanced stability
      • Powder-coated finish for corrosion resistance
      • Integrated mop sink option with reinforced water-resistant base
      Doors:
      • Double-walled doors with sound-dampening insulation
      • Soft close mechanism for reduced noise and extended longevity
      • Lockable for enhanced security of cleaning supplies
    Technical specification
    • Unique ref.SSG_Cabinet_Janitor_SST
    • Product familyHealthcare
    • Product groupSurgical, Storage, Pharmacy Casework and Exam Room
    • TypeObject (single object)
    • Date of publishing2025-05-10
    • Edition number1
    Classification
    • BIMobject CategoryFurniture - Shelving & Storage
    • IFC classificationFurniture
    • CSI MasterFormat 2014 Code12 31 00
    • CSI MasterFormat 2014 TitleManufactured Metal Casework
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit