Publish your products
Botany Museum Preservation Cabinet
Botany Museum Preservation Cabinet
Botany Museum Preservation Cabinet

    Botany Museum Preservation Cabinet

    Botany Museum Cabinet

    These museum preservation cabinets safely store botanical specimens and protect them from damage, moisture, excess light, and infestation. This unit features three different sizes and includes various compartments for your natural collection.

    Standard sizes
    Widths: 29 5/8", 55"
    Depths: 19 1/8"
    Heights: 42 7/16",84"

    • Securely stores botanical specimens and protects them from infestation
    • Museum storage cabinets are mainly used in museums, libraries, and other facilities that store botanical collections
    • This model includes small, medium, or large sizes, with various compartments for storage


    The museum storage cabinets are designed to store and preserve herbarium specimens. It is designed to provide extra space in the front and back of the compartments to allow free circulation of air and fumigants. A rigid center divider separates the compartments. To use this family, open the fetch app, then click on the model to insert it into your project. There are 3 types available in this family. You can choose from small (12 compartments), medium (26 compartments), or large (52 compartments). In the properties browser under construction, you will find the option to add doors, and by unchecking it, you can see the interior compartments.
    Specification
    • Construction
      • Solid, heavy-gauge steel, reinforced welded case construction
      • Paint finish, non-off-gassing powder-coated steel
      • Cabinet includes an integrated base that houses the leveling system
      • Doors have a three-point latching system and a closed-cell elastromeric seal
      • Includes a convenient lift-off reinforced door for ease of access
      • Durable design to protect from damages by fire or water events
      Sustainability
      • Up to 85% pre and post-consumer recycled content
      • Indoor Advantage Gold Certified for non-emissive materials and finishes (SCS IAQ)
      • Environmental Product Declarations (EPD) with more details about global warming potential, energy demand, and recycled content are available for select products upon request
    Technical specification
    • Unique ref.SSG_Cabinet_Museum_Botany_PCS
    • Product familyMeusem
    • Product groupStorage, Preservation, Security, Lockers, Workstation
    • TypeObject (single object)
    • Date of publishing2025-01-22
    • Edition number1
    Related
    • Material mainPowder coated steel
    Classification
    • BIMobject CategoryFurniture - Shelving & Storage
    • IFC classificationFurniture
    • CSI MasterFormat 2014 Code12 31 00
    • CSI MasterFormat 2014 TitleManufactured Metal Casework
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit