Publish your products
ADA Laminate Circulation Desk

ADA Laminate Circulation Desk

ADA Circulation Desk

Perfect for libraries, educational institutions, and reception areas, this modular ADA desk serves as a central hub for information exchange and organization, accommodating the needs of architects and designers seeking reliable, stylish furniture.

Standard sizes
Widths: 36"
Depths: 29", 30"
Heights: 30"

  • Ideal for library and educational facilities.
  • Fully modular design allows designers to create custom circulation solutions for any space.
  • ADA configuration with accessible countertop height and partition design.


The Modular Laminate Library Circulation Desk is a versatile solution designed for modern library environments, enhancing both functionality and aesthetics. Constructed with a robust 0.75" particle board core featuring double-sided thermal fused laminate (TFL) and complemented by matching 3mm PVC edge banding, this desk ensures durability and style. The desk's 1" high-pressure laminate (HPL) top adds to its resilience, supporting everyday use in high-traffic areas.Available in various sizes, this circulation desk includes adjustable base levelers, ensuring stability on uneven surfaces. Fixed and adjustable shelves offer flexible storage options, while satin nickel wire pulls and European concealed hinges enhance its sleek design. Optional hidden dual-wheel non-locking casters provide mobility, making it ideal for dynamic spaces.
Specification
  • Construction
    • Circulation desks constructed using fully doweled 0.75” particle board.
    • Double-side thermal fused laminate (TFL) with matching 3mm PVC edge banding.
    • 1” matching, double-sided high-pressure laminate (HPL) top over a 0.75” sub-top.
    • Adjustable base levelers inserted into metal threaded inserts (only on circulation desks).
    • Shelves are 1” double-sided TFL with matching 3mm PVC edge banding on the front edge.
    • Doors are 0.75” double-sided TFL with 3mm PVC edge banding, 4” satin nickel wire pulls, and 6-point adjustable concealed hinges.
    • Each unit is factory assembled using glue and dowel construction.
    Features
    • Integrated, matching, fully finished 4” base with built-in levelers adjustable from inside the cabinet.
    • Hidden dual wheel non-locking plate casters optional, installed onsite by others.
    • Mobile cabinets have an integrated, 1” caster base with 3mm edge banding.
    • 3” heavy-duty casters, two locking, two non-locking, installed onsite by others.
    Premium Features
    • Constructed the same as Classic units except components are double-sided high-pressure laminate (HPL) instead of TFL.
    • Tops are always HPL.
    Optional Features
    • Deadbolt locks.
    • 3” heavy-duty locking plate casters (only on book cart).
    • Hidden dual wheel non-locking casters (only on book drops).
Technical specification
  • Unique ref.SSG_Desk_Circulation_ADA_LAM
  • Product familyBusiness
  • Product groupAdministration, Mail Room, Storage, Break Room and Casework
  • TypeObject (single object)
  • Date of publishing2025-01-28
  • Edition number1
  • Height (inches)30
  • Width (inches)36
Related
  • Material mainLaminate
Classification
  • BIMobject CategoryFurniture - Shelving & Storage
  • IFC classificationFurniture
  • CSI MasterFormat 2014 Code12 56 51
  • CSI MasterFormat 2014 TitleLibrary Furniture
  • CSI UniFormat II CodeE2010
  • CSI UniFormat II TitleFixed Furnishings
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit