Publish your products
Pass-Thru Transaction Drawer
Pass-Thru Transaction Drawer

    Pass-Thru Transaction Drawer

    Pass-Thru Transaction Drawer

    This transaction drawer is useful for moving papers, money, or small items to and from a secure area. Frequently used in banks and personal item surrender and retrieval. This Revit transaction drawer provides that important items get transferred safely and securely.

    Standard sizes
    Widths: 21 211/256"
    Depths: 24 121/128"
    Heights: 13 11/64"

    • Transaction drawer safely moves items through physical barriers like walls and teller stations
    • Suitable for banks, pharmacies, schools, hotels, and toll booths
    • Fits objects up to 15 3/4" w x 11" d x 8" h
    • Suitable for indoor or outdoor use


    To use this family, insert it into your project from the Fetch app and place it on the desired wall or vertical surface; the model will automatically cut the surface. The teller side is the longer side and has access to the drawer operator. The product has been designed to work with walls up to 8 1/8" thick.
    Specification
      • 10 gauge steel body construction finished with a scratch-resistant powder coat
      • 10 gauge stainless steel drawer front
      • Heavy-duty drawer slides
      • Internal drawer control and access
      • Available with bullet resistance on request
    Technical specification
    • Unique ref.SSG_Drawer_Pass-Thru_Tray_PCS
    • Product familyPublic Safety
    • Product groupWeapon Storage, Lockers, Workstations, Mobile Shelving and Detention
    • TypeObject (single object)
    • Date of publishing2023-09-02
    • Edition number1
    Classification
    • BIMobject CategoryFurniture - Shelving & Storage
    • IFC classificationFurniture
    • CSI MasterFormat 2014 Code10 51 13
    • CSI MasterFormat 2014 TitleMetal Lockers

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit