Publish your products
Bed Laminate Firehouse Furniture

Bed Laminate Firehouse Furniture

4.3 out of 5 stars4.3(26 reviews)
Bed w/ 3 Drawers and Standard Headboard

Firehouse bed with standard head and footboards. Default bed size is Twin XL.

Standard sizes
Widths: 38", 54", 60", 72", 76"
Depths: 74", 75", 80", 84"
Heights: 27"

  • Standard bed with head and foot boards.
  • Includes 3x 36" deep drawers.
  • Bed size is Twin XL.


Our free Revit models are packaged with detailed and specific information without the extra requirements needed of a massive file size. These lockers are modular in creation and application, and can be configured or customized as needed for your specific application. Our team lockers include many available storage options and the choice to add a seat cushion with your team's logo.
Specification
  • Construction
    • 3/4" Melamine, 3/4" Laminate, or 3/4" wood veneer
    • Coat rod, coat hooks, and 4" front valance
    • 72" - 96" height
    • 24" - 36" width
    • 18" - 24" depth
    Optional Equipment
    • Ventilation Grill (front or side)
    • Cushion seat (team logo available)
    • Mail slot
    • Dry erase board
    • Hanging cubbies
    • Locking mechanisms
Technical specification
  • Unique ref.SSG_Firehouse_Bed_3_Drawers_LAM
  • Product familyPublic Safety
  • Product groupWeapon Storage, Lockers, Workstations, Mobile Shelving and Detention
  • TypeObject (single object)
  • Date of publishing2022-04-16
  • Edition number1
  • Height (inches)27
Related
  • Material mainWood
Classification
  • BIMobject CategoryFurniture - Shelving & Storage
  • IFC classificationFurniture
  • CSI MasterFormat 2014 Code10 51 16
  • CSI MasterFormat 2014 TitleWood Lockers
  • OmniClass Number23-29 15 15 13
  • OmniClass TitleWood Lockers
  • CSI UniFormat II CodeE20
  • CSI UniFormat II TitleFURNISHINGS

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States