Publish your products
Legs Flammable Safety Storage
Legs Flammable Safety Storage
Legs Flammable Safety Storage
Legs Flammable Safety Storage
Legs Flammable Safety Storage
Legs Flammable Safety Storage
Legs Flammable Safety Storage
Legs Flammable Safety Storage

    Legs Flammable Safety Storage

    Flammable Storage Cabinet

    These ventilated chemical storage cabinets are ideal for storing hazardous chemical and other combustible materials They are available in a variety of sizes and come two door styles manual and self closing Come with 6" box style legs for easy cleaning under the cabinet and moving with a forklift The ventilated chemical storage cabinets are all-welded double-wall cabinets meeting NFPA, OSHA, and FM safety standards

    Standard sizes
    Widths: 23", 34", 43", 59 1/6"
    Depths: 18", 34"
    Heights: 41", 50", 71", 65"

    • Designed for storing hazardous chemicals, paints and other flammable materials
    • Come with 6" box style legs for easy cleaning under the cabinet, moving with a forklift
    • These ventilated cabinets that are available in a variety of sizes and come in two door styles, manual and self closing
    • These flammable cabinets meet the NFPA, OSHA, and FM safety standards


    The flammable cabinets are ideal for storing hazardous chemicals and combustible materials and are available in a variety of sizes to meet your needs. They meet FM, NFPA and OSHA safety standards giving you durable cabinets for many years to come. Place the family in your project there you will find all size options available, then select between manual or self-closing doors.
    Specification
      • The cabinets are made of 16-gauge double wall steel with 1-1/2" of space between walls
      • Adjustable shelves on 4" centers and fully-welded with a 2" leak proof sump base
      • Doors have a flush handle with a 3-point lockable laching system and a self-closing door is available
      • Cabinets come in a yellow high floss polyurethane powder coat finish
      • Meets NFPA, FM and OSHA safety standards
      • Made in the USA
    Technical specification
    • Unique ref.SSG_Flammable_Liquid_Storage_Legs_PCS
    • Product familyBusiness
    • Product groupAdministration, Mail Room, Storage, Break Room and Casework
    • TypeObject (single object)
    • Date of publishing2022-02-19
    • Edition number1
    Related
    • Material mainPowder coated steel
    Classification
    • BIMobject CategoryFurniture - Shelving & Storage
    • IFC classificationFurniture
    • CSI MasterFormat 2014 Code10 44 13
    • CSI MasterFormat 2014 TitleFire Protection Cabinets
    • CSI UniFormat II CodeE10
    • CSI UniFormat II TitleEQUIPMENT

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit