Publish your products
USB Electronics Metal Locker
USB Electronics Metal Locker
USB Electronics Metal Locker
USB Electronics Metal Locker
USB Electronics Metal Locker
USB Electronics Metal Locker

    USB Electronics Metal Locker

    USB Electronics Locker

    This advanced locker solution has built-in USB ports for charging your devices securely. Safely store and charge your cell phones, tablets, and other electronics with the convenience of digital RFID or keypad code entry locks. An innovative and efficient way to ensure your gadgets are protected and powered up simultaneously. The Revit hardware family is a great addition to any design that needs additional security on furniture.

    Standard sizes
    Widths: 12", 24", 36", 48"
    Depths: 18"
    Heights: 72"

    • Electronics lockers with USB power are frequently used in schools, warehouses, and any location that requires cell phones and other small electronics to be locked away
    • Secure access via RFID scan or keypad coded entry
    • Each 12" wide column contains twelve locker openings


    This family is designed to integrate seamlessly from the Fetch app into your project. Click on the picture to place the family. Use the accessible parameters in the properties window to select the number of columns desired, and the family will automatically adjust to match your settings. Additional parameters, such as toe kick height and electrical specifications, can be found in the type menu.
    Specification
    • Construction
      • All-welded steel construction
      • Frame and doors are finished in a high-quality, scratch-resistant powder coat
      • Each 12" wide bay or column includes 12 locker openings
      • Locker openings measure 10" W x 5 1/2" H
      • Each locker opening includes 2 USB outlets at the rear of the compartment
      • Compatible with any device that supports USB charging
      • Locker access is managed by either RFID scan or keypad code entry
    Technical specification
    • Unique ref.SSG_Locker_USB_PCS
    • Product familyMuseum
    • Product groupStorage, Preservation, Security, Lockers, Workstation
    • TypeObject (single object)
    • Date of publishing2024-03-16
    • Edition number1
    • Height (inches)72
    • Depth (inches)18
    Related
    • Material mainPowder coated steel
    Classification
    • BIMobject CategoryFurniture - Shelving & Storage
    • IFC classificationFurniture
    • CSI MasterFormat 2014 Code10 51 13
    • CSI MasterFormat 2014 TitleMetal Lockers
    • CSI UniFormat II CodeE2010
    • CSI UniFormat II TitleFixed Furnishings

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit