Publish your products
Machinery Guard Industrial Safety
Machinery Guard Industrial Safety
Machinery Guard Industrial Safety
Machinery Guard Industrial Safety

    Machinery Guard Industrial Safety

    Industrial Machinery Guard

    Machinery guards protect shelves, lifts, and other equipment from pedestrians, vehicles, and forklifts. These safety rails can also be used to mark a safe clearance zone around automated picking and sorting arms.

    Standard sizes
    Widths: 36", 48", 60", 72"
    Depths: 2", 4"
    Heights: 24", 36", 42"

    • Steel barrier designed to shield equipment from vehicle and pedestrian impact
    • Available in multiple heights, with an optional center bar for enhanced protection
    • Finished in a high-visibility safety yellow powder coat for improved awareness


    This family is engineered as a floor-mounted warehouse safety solution, protecting shelving, materials, and equipment from passing vehicles and foot traffic. To use this model, simply insert it into your project and specify the required width, height, and bar diameter. Selecting the "ADD_Center Bar" checkbox will include an additional center bar for enhanced protection. Mounting holes are visible when viewed at a fine level of detail.
    Specification
      • Built from fully welded steel for maximum strength
      • Equipped with two base plates, each featuring four pre-drilled holes for secure lag-down installation
      • A center rail required on all 42" tall units to meet OSHA compliance standards
      • Coated with a durable, high-visibility safety yellow powder coat
      • Also offered with a polished 204 stainless steel finish for specific applications
    Technical specification
    • Unique ref.SSG_Machine_Guard_Industrial_Safety_PCS
    • Product familyIndustrial
    • Product groupHigh Density Storage, Carousels and Lifts
    • TypeObject (single object)
    • Date of publishing2023-06-22
    • Edition number1
    Related
    • Material mainPowder coated steel
    Classification
    • BIMobject CategoryFurniture - Shelving & Storage
    • IFC classificationFurniture
    • CSI MasterFormat 2014 Code10 40 00
    • CSI MasterFormat 2014 TitleSafety Specialties
    • OmniClass Number23-21 33 00
    • OmniClass TitleIndustrial and Manufacturing Equipment and Furnishings
    • CSI UniFormat II CodeE2010
    • CSI UniFormat II TitleFixed Furnishings

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit