Publish your products
Athletic Equipment Cantilever Rack
Athletic Equipment Cantilever Rack
Athletic Equipment Cantilever Rack
Athletic Equipment Cantilever Rack

    Athletic Equipment Cantilever Rack

    Athletic Equipment Storage Rack

    This cantilevered rack efficiently stores basketballs, volleyballs, and other athletic equipment. This convenient shelving system can also store football shoulder pads and other athletic equipment.

    Standard sizes
    Widths: 30", 36", 48"
    Depths: 15"
    Heights: 42", 84'

    • Organize your gym or locker room with this flexible system
    • Open rail shelving design supports equipment while allowing for airflow, cutting down on odors
    • Rails can also be used to hang jerseys and other garments


    To use this family, insert it into your project and use the align tool to connect the shelves to a wall. ENTER_Rail Width can be used to specify the width of the system. MODIFY_42" Height and MODIFY_84" height will make the system grow and add more shelves. This family does include pricing and approximate weights.
    Specification
    • Wall Posts
      • Constructed from furniture-grade steel
      • Posts measure 1 1/2" by 1"
      • All posts are 42" in length. 84" high units with two 42" posts
      • Finish with a high-quality black powder coat
      • Wall mounting hardware is not included
      Shelf Rails
      • Constructed from 1/8" thick cold-rolled low carbon steel
      • Shelf rails are adjustable on 1" centers
      • 125 lbs. total weight capacity per shelf
      • Finished with a high-quality powder coat in grey
    Technical specification
    • Unique ref.SSG_Rack_Cantilever_Athletic_PCS
    • Product familyEducation
    • Product groupAthletic Equipment
    • TypeObject (single object)
    • Date of publishing2023-06-17
    • Edition number1
    • Depth (inches)15
    Classification
    • BIMobject CategoryFurniture - Shelving & Storage
    • IFC classificationFurniture
    • CSI MasterFormat 2014 Code10 56 29.26
    • CSI MasterFormat 2014 TitleCantilever Storage Racks
    • CSI UniFormat II CodeE2010
    • CSI UniFormat II TitleFixed Furnishings

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit