Publish your products
Filing Rail Cantilevered Rack
Filing Rail Cantilevered Rack
Filing Rail Cantilevered Rack
Filing Rail Cantilevered Rack

    Filing Rail Cantilevered Rack

    Cantilever Filing Rack

    Use this cantilevered rail to store hanging files or virtually any object that fits between the rails. This product is frequently used outside the office to store basketballs, volleyballs, or soccer balls.

    Standard sizes
    Widths: 30", 42"
    Depths: 15"
    Heights: 3", 4"

    • Store hanging files or other objects with this cantilevered rail
    • Wall-mounted or interchangeable rack-mounted options available


    To use this family, simply insert it into your project and use the align tool to connect it to a wall or existing shelving system. The rail spacing can be adjusted by entering a length into OFFSET_Back Rail.
    Specification
      • Constructed from 1/8" thick cold-rolled low carbon steel
      • Shelf rails are adjustable on 1" centers
      • 125 lbs. total weight capacity per shelf
      • Finished with a high-quality powder coat in grey
    Technical specification
    • Unique ref.SSG_Rack_Cantilever_PCS
    • Product familyMuseum
    • Product groupStorage, Preservation, Security, Lockers, Workstation
    • TypeObject (single object)
    • Date of publishing2023-06-17
    • Edition number1
    • Depth (inches)15
    Classification
    • BIMobject CategoryFurniture - Shelving & Storage
    • IFC classificationFurniture
    • CSI MasterFormat 2014 Code10 56 29.26
    • CSI MasterFormat 2014 TitleCantilever Storage Racks
    • CSI UniFormat II CodeE2010
    • CSI UniFormat II TitleFixed Furnishings

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit