Publish your products
Storage Computer Equipment

Storage Computer Equipment

Educational Computer Equipment Storage

This computer storage equipment hub offers ample storage for electronics, allows air flow, and is a great gaming desk. This unit has one size, with the option of a custom order if desired.

Standard sizes
Widths: 42"
Depths: 30"
Heights: 72"

  • Securely stores electronics and protects them from any damage
  • These storage hubs are mainly used in libraries and flex spaces
  • This model includes the option to add doors, locks, and adjustable shelves


This computer equipment storage hub is designed for a large workspace and convenient storage. It is designed with wire vents for adequate airflow so that systems do not overheat. To use this family, open the fetch app, then click on the model to insert it into your project. In this model, you can choose to add doors over the shelves and you can add a lock for extra security. In the properties browser under construction, you will find the option to add doors and locks.
Specification
    • Constructed of solid heavy laminate
    • Paint finish, non-off-gassing powder-coated steel
    • Storage hub includes a large desktop for monitors
    • Doors can be added or removed with adjustable shelves
    • Durbale design to protect from damage
Technical specification
  • Unique ref.SSG_Storage_Computer_Equipment
  • Product familyMuseum
  • Product groupStorage, Preservation, Security, Lockers, Workstation
  • TypeObject (single object)
  • Date of publishing2025-01-28
  • Edition number1
  • Height (inches)72
  • Width (inches)42
  • Depth (inches)30
Related
  • Material mainLaminate
Classification
  • BIMobject CategoryFurniture - Shelving & Storage
  • IFC classificationFurniture
  • CSI MasterFormat 2014 Code12 56 33.23
  • CSI MasterFormat 2014 TitleClassroom Computer Furniture
  • CSI UniFormat II CodeE20
  • CSI UniFormat II TitleFURNISHINGS
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit