Publish your products
Compact Cabinet Workstation
Compact Cabinet Workstation

    Compact Cabinet Workstation

    Workbench with Compact Cabinets

    This industrial workbench is the ideal fixed surface for safely performing tasks. The compact cabinet easily and quickly stores tools and parts in one place. These are most commonly used for metalworking, assembling parts, crafting, etc.

    Standard sizes
    Widths: 60", 72"
    Depths: 30", 36"
    Heights: 34"

    • Most commonly used in factories for metalwork, assembly, and other industries
    • Industrial heavy-duty drawers store tools and small parts for easy retrieval
    • Multiple base and countertop options available to create functional workstations


    This functional workstation would be a great addition to any industrial environment where manual work is done. To use this family, insert it into your project from the fetch app and place it in your desired location. In the properties panel, under materials, you can enter the countertop type number; you will see the name of the material chosen below. Lastly, under dimensions, you can check the boxes for your desired width and depth.
    Specification
    • Workbench
      • Fully welded steel frame, finished with a high-quality powder coat
      • Table top thickness: 2"
      • Available with backstop and shelf back to prevent parts or tools from rolling back
      • Designed with electrical outlets to provide flexibility and functionality
      Cabinet
      • Fully welded steel frame
      • Included countertop can be laminated hardwood, plastic laminate, and dissipative
      • Finished in a high-quality powder coat
    Technical specification
    • Unique ref.SSG_Workbench_Cabinet_PCS
    • Product familyMeusem
    • Product groupStorage, Preservation, Security, Lockers, Workstation
    • TypeObject (single object)
    • Date of publishing2023-10-21
    • Edition number1
    • Height (inches)34
    Related
    • Material mainPowder coated steel
    Classification
    • BIMobject CategoryFurniture - Shelving & Storage
    • IFC classificationFurniture
    • CSI MasterFormat 2014 Code12 57 00
    • CSI MasterFormat 2014 TitleIndustrial Furniture
    • CSI UniFormat II CodeE2020
    • CSI UniFormat II TitleMovable Furnishings

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit