Publish your products
Public Safety Steel Workstation
Public Safety Steel Workstation
Public Safety Steel Workstation
Public Safety Steel Workstation
Public Safety Steel Workstation
Public Safety Steel Workstation
Public Safety Steel Workstation

    Public Safety Steel Workstation

    Basic Workstation - Public Safety

    This workstation includes several integrated storage solutions designed for public safety and law enforcement applications.

    Standard sizes
    Widths: 24", 30", 36", 42", 48", 54", 60", 66", 72", 78", 84", 90", 96"
    Depths: 24", 30", 36", 42", 48"
    Heights: 30", 36", 42"

    • Simple workstation with file and large storage drawer options designed for law enforcement labs and work areas
    • Worktop material options include butcher block, laminate, epoxy, and stainless steel
    • Available with castors or stationary with leveling feet


    This family is designed specifically for law enforcement labs and work area applications. The non-reactive worktop surfaces are ideal for examining evidence or working with electronics such as laptops and cell phones. The storage options below the worktop are designed to give officers and technicians ample space to store tools, equipment, and documents.To Use this family, insert it into your project from the Fetch app, then use the parameters in the properties window to select the workstation's desired overall width, depth, and height. More configuration options for the storage drawers, table legs, and casters can be found under the Construction category. The worktop material can be changed by using the parameter in the Materials and Finishes category.
    Specification
      • Fully welded steel frame
      • Standard duty (1 1/2" HSS steel) supports up to 1000 lbs, Heavy duty (2" HSS steel) supports up to 1500 lbs.
      • Foot options include levelers, casters, and anti-vibration selections.
      • Interior configuration ranges from ful and half shelves, to casework solutions
      • Variety of countertop options: laminate, epoxy, butcher block, and stainless steel
      • Works with a variety of accessories including monitor mounts, power strips, cable management grommets, and more
      • 16 powder coat finish options
      • Custom sizes, configurations, and accessories are available upon request
      • Made in the USA
    Technical specification
    • Unique ref.SSG_Workstation_Public_Safety_PCS
    • Product familyPublic Safety
    • Product groupWeapon Storage, Lockers, Workstations, Mobile Shelving and Detention
    • TypeObject (single object)
    • Date of publishing2023-12-23
    • Edition number1
    Related
    • Material mainPowder coated steel
    Classification
    • BIMobject CategoryFurniture - Shelving & Storage
    • IFC classificationFurniture
    • CSI MasterFormat 2014 Code12 50 00
    • CSI MasterFormat 2014 TitleFurniture

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit