Publish your products
SSC Intumescent Firestop Collar

SSC Intumescent Firestop Collar

SpecSeal® SSC Firestop Collars are factory-manufactured firestop devices sized to plastic pipes of up to 6 in. Trade Size. SSC Collars consist of a restraining collar with a factory applied intumescent ensuring the correct amount of material is applied every time. Under fire exposure, SSC Collars quickly expand and collapse combustible piping forming a dense char, resisting the passage of smoke and flame.

Sized for 1-1/2 in., 2 in., 3 in., 4 in., 6 in. Trade Size Combustible Pipes
Installs quickly and eliminates waste
Tested to CAN/ULC-S115 at 50 PA (0.20 in. water)
Technical specification
  • Unique ref.sti-ssc
  • Product familyFirestopping
  • Product groupSpecSeal®
  • TypeObject (single object)
  • Date of publishing2017-08-21
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryFire Products - Fire Stops

Region availability

North America
Canada
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit