Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
startek-lighting/products/08d8bbde-968b-462b-8ece-db3c3b62b9a7
Home
Categories
Lighting
Linear lights
StarLink Wide
Available in United States
StarTek Lighting America
Follow
Archived
StarLink Wide
Proprietary linking design for straight rows
Continuous row configurations available up to 248’ at 277V, and 104’ at 120V
Plug-and-play installation
Two standard lumen packages
Efficacy up to 138 lm/W
Soft diffuse direct lighting
Finishes available in Anodized Clear or Black
Custom powder coat colors available upon request*
Approved for dry and damp locations
0-10v dimming is standard
Dim to 1% of output current
Download unavailable (files archived)
Technical specification
Technical specification
Unique ref.
StarLinkWide
Product family
Star Series Lighting
Product group
StarLink Wide
Type
Object (single object)
Date of publishing
2022-04-29
Edition number
1
Links
Links
Product url
https://starteklightingamerica.com/starlink-wide/
Related
Related
Material main
Aluminium
Designed in
United States
Manufactured in
United States
Classification
Classification
BIMobject Category
Lighting - Linear lights
CSI MasterFormat 2014 Code
26 51 00
CSI MasterFormat 2014 Title
Interior Lighting
Similar products
Alcon Lighting
Recessed Linear LED Light
Download
Alcon Lighting
Linear Pendant LED Light
Download
Liteline
LITELINE TRACK KIT
Download
Alcon Lighting
Linear LED Pendant Lighting System
Download
RAB Lighting Inc.
BOA Field-Adjustable Linear Lighting
Download
Liteline
KLICK Architectural Track Kits
Download