Publish your products
HydroBeam
Archived

HydroBeam

  • 2’, 4’ and 8’ individual units
  • Fixtures can be linked together for continuous rows
  • Efficacy up to 125 lm/W
  • Soft diffuse direct lighting
  • Textured outdoor powder coat finishes available in white, black, and bronze
  • Premium finishes also available
  • Wet Location rated
  • IP66
  • 0-10v dimming is standard
Specification
  • Housing
    Nominal 3 5/8” x 4 13/32” , 0.090 thk aluminum housing

    Color
    Colors for the housing are available in a powder coated white, black and bronze. Consult factory for custom colors.

    Luminaire Length
    4' or 8' lengths are available for a single stand-alone section. Using contractor provided conduit, 4’ and 8’ sections can be joined to form longer rows up to 50’.

    Lensing
    1/8 Thk Impact resistant outdoor (F1) rated polycarbonate Lensing.

    Source
    Variable lumen packages are available in four color temperature options (3000K, 3500K, 4000K and 5000K) — all within 2.5 MacAdam ellipses.

    Certification
    Intertek cETLus Listed. RoHS (Restriction of Hazardous Substances) and Made in USA.

    Battery
    Power Sentry lithium ion battery providing up to 1300lm(10W) for 90 minutes. UL924 listed. Class 2 compliant. Meets Title 20 CEC (California Energy Commission) efficiency standards.

    Environment
    Suitable for dry, damp, and wet locations.
    Operating temp.: -40°C to +50°C -40°F to +122°F

    Dimming Driver
    Osram Optotronic Outdoor LED Driver allows tunable output currents to achieve infinite configurations of output. UL Class P recognized. 0-10v interface can be wired as Class 1 or Class 2 circuit.

    Packaging
    Sustainably manufactured outside cardboard box and biodegradable, protective poly-foam luminaire inserts.

Technical specification
  • Unique ref.hydrobeam
  • Product familyOutdoor Lighting
  • Product groupHydro Beam
  • TypeObject (single object)
  • Date of publishing2022-03-18
  • Edition number1
Related
  • Material mainAluminium
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryLighting - Linear lights
  • IFC classificationLight Fixture
  • UNSPSC nameLighting Fixtures and Accessories
  • UNSPSC code3911
  • Uniclass 2015 CodeEF_70_80
  • Uniclass 2015 DescriptionLighting
  • CSI MasterFormat 2014 Code26 51 00
  • CSI MasterFormat 2014 TitleInterior Lighting
  • OmniClass Number23-35 47 11
  • OmniClass TitleLighting Fixtures
  • CSI UniFormat II CodeD5020
  • CSI UniFormat II TitleLighting & Branch Wiring