Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
startek-lighting/products/1cccbbba-c459-4a37-a225-4308e0dc9aea
Home
Categories
Lighting
Linear lights
Micro Beam Direct/Indirect
Available in United States
StarTek Lighting America
Follow
Archived
Micro Beam Direct/Indirect
Soft diffused direct and indirect illumination in a sleek modern minimalist style
Thermally efficient extruded aluminum single piece housing
4’ and 8’ individual units, or continuous rows
Toolless height adjustment at the ceiling
Direct and Indirect independently (optional)
Efficacy up to 130lm/W
Textured powder coat finishes available in white, black, silver and bronze
Premium finishes also available
Approved for dry and damp locations
0-10v dimming is standard
Dim to 1% of output current
Three choice of remote drivers, surface mount, in-wall or powered ceiling canopy
Download unavailable (files archived)
Technical specification
Technical specification
Unique ref.
micro-beam-direct-indirect
Product family
Micro Series Lighting
Product group
Micro Beam
Type
Object (single object)
Date of publishing
2022-11-22
Edition number
1
Links
Links
Product url
https://starteklightingamerica.com/micro-beam/
Related
Related
Material main
Extruded Aluminum
Designed in
United States
Manufactured in
United States
Classification
Classification
BIMobject Category
Lighting - Linear lights
IFC classification
Light Fixture
Similar products
Alcon Lighting
Linear Pendant LED Light
Download
Alcon Lighting
Recessed Linear LED Light
Download
Alcon Lighting
Linear LED Pendant Lighting System
Download
Liteline
LITELINE TRACK KIT
Download
RAB Lighting Inc.
BOA Field-Adjustable Linear Lighting
Download
Liteline
KLICK Architectural Track Kits
Download