Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
startek-lighting/products/2d1d840d-481b-43d5-8dc0-894fcfffd1a4
Home
Categories
Lighting
Linear lights
Optimo Direct
Available in United States
StarTek Lighting America
Follow
Archived
Optimo Direct
Direct:
Extruded aluminum single piece housing
4’ and 8’ individual units, or continuous rows
Straight runs with proprietary joiner design
Efficacy up to 140 lm/W
Soft diffuse direct lighting
Textured powder coat finishes available in white, black, silver and bronze
Premium finishes also available
Approved for dry and damp locations
0-10v dimming is standard
Dim to 1% of output current is standard
Download unavailable (files archived)
Specification
Specification
See Technical Data Sheets in Files
Technical specification
Technical specification
Unique ref.
optimo_direct
Product family
Optimo Series Lighting
Product group
Optimo
Type
Object (single object)
Date of publishing
2022-04-29
Edition number
1
Links
Links
Product url
https://starteklightingamerica.com/optimo-direct/
Related
Related
Material main
Aluminium
Designed in
United States
Manufactured in
United States
Classification
Classification
BIMobject Category
Lighting - Linear lights
CSI MasterFormat 2014 Code
26 51 00
CSI MasterFormat 2014 Title
Interior Lighting
Similar products
Alcon Lighting
Recessed Linear LED Light
Download
Alcon Lighting
Linear Pendant LED Light
Download
Liteline
LITELINE TRACK KIT
Download
Alcon Lighting
Linear LED Pendant Lighting System
Download
RAB Lighting Inc.
BOA Field-Adjustable Linear Lighting
Download
Liteline
KLICK Architectural Track Kits
Download