Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
startek-lighting/products/76d48661-7891-49de-9144-6f7d5e1df7e5
Home
Categories
Lighting
Linear lights
Recessed Beam
Available in United States
StarTek Lighting America
Follow
Archived
Recessed Beam
Continuous lensing standard – runs up to 150’
Extruded aluminum single piece housing
4’ and 8’ individual units, or continuous rows
Straight runs with proprietary joiner design
Efficacy up to 120 lm/W
Soft diffuse direct lighting
Approved for dry and damp locations
Plenum option available
0-10v dimming is standard
Dim to 1% of output current is standard
Download unavailable (files archived)
Technical specification
Technical specification
Unique ref.
recessed-beam
Product family
Recessed Series Lighting
Product group
Recessed Beam
Type
Object (single object)
Date of publishing
2022-03-18
Edition number
1
Links
Links
Product url
https://starteklightingamerica.com/recessed-beam/
Related
Related
Material main
Extruded Aluminum
Designed in
United States
Manufactured in
United States
Classification
Classification
BIMobject Category
Lighting - Linear lights
Similar products
Alcon Lighting
Linear Pendant LED Light
Download
Alcon Lighting
Recessed Linear LED Light
Download
Alcon Lighting
Linear LED Pendant Lighting System
Download
RAB Lighting Inc.
BOA Field-Adjustable Linear Lighting
Download
Liteline
LITELINE TRACK KIT
Download
Liteline
KLICK Architectural Track Kits
Download