Publish your products
Be my guest® Office Pod
Be my guest® Office Pod
Be my guest® Office Pod
Be my guest® Office Pod
Be my guest® Office Pod
Be my guest® Office Pod
Be my guest® Office Pod
Be my guest® Office Pod
Be my guest® Office Pod
Be my guest® Office Pod
    Steelcase

    Be my guest® Office Pod

    Form and function were carefully distilled into an office phone booth that meets the needs of today’s workplace. Stay comfortable, connected and empowered with Be my guest®—your optimal performance pod.

    Your Quiet Sanctuary in a Busy Workplace

    With the rise of hybrid work and open workplaces, the demand for flexible and peaceful workspaces has grown. This office phone booth is maximizing productivity and freeing up meeting rooms from being hijacked for calls.

    Designed by Orangebox and manufactured by Steelcase in Germany, Be my guest® offers a space where you can confidently talk in private without distracting others or being disturbed—the perfect office phone pod for private calls and online meetings. If you need a moment of quiet, Be my guest and step into a quiet retreat, away from the hustle and bustle of the workspace.

    Everyday Destinations, Scalable by Design

    Transform workplace navigation with Be my guest® – Connecting Spaces, the architectural elements that empower you to create a neighborhood of spaces with varying levels of acoustic and visual privacy.

    With fully enclosed, semi-open, and open configurations, this fully customizable system prioritizes comfort while blending seamlessly into any interior.

    It acts as a landmark within space, offering a subtle division between two distinct zones and providing people with a private space before, after, or in between meetings.

    Specification
    • Standard Features

      • Laminated acoustic glass doors with magnetic seals
      • Hinged doors (left-hand side or right-hand side)
      • Acoustic PET Felt
      • FSC-certified wooden handles
      • Diffused LED lighting
      • Built-In castors
      • USB A + USB C outlets
      • Smart Ventilation System
      • PIR Sensor
      • Adjustable glides

      Optional Features

      • Design Kink
      • EMEA sockets
      • L-shaped worksurface, seating and standing height
      • In-between Canopy
      • In-Between Wall
      • External Shelf

      Dimensions

      Phone Booth:

      • Height: 2260 mm
      • Width: 1000 mm
      • Depth: 1000 mm

      Architectural Canopy, Wall:

      • Width: 1.5 m or 2.45 m

      Surface materials

      • Side Claddings: Melamine, Plywood, PerfectSense
      • Rear Cladding: Melamine, Plywood, PerfectSense
      • Kink: Plywood, PerfectSense
      • Worksurface: Melamine, Plywood, PerfectSense
      • Handles: Natural Oak, Stained Black
      • Framework, Roof, Base: Pearl Black
      • Floor: Dark Grey
      • Interior Felt: Light Grey
    Technical specification
    • Unique ref.be-my-guest
    • Product familyOffice Furniture
    • Product groupOffice Booths
    • TypeObject (single object)
    • Date of publishing2026-06-02
    • Edition number1
    • Height (mm)2260
    • Width (mm)1000
    • Depth (mm)1000
    Related
    • Designed inGermany
    Classification
    • BIMobject CategoryFurniture - Office Booth

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    Vatican City
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit