Publish your products
Think Ergonomic and Adjustable Office Chair
Think Ergonomic and Adjustable Office Chair
Think Ergonomic and Adjustable Office Chair
Think Ergonomic and Adjustable Office Chair
Think Ergonomic and Adjustable Office Chair
Think Ergonomic and Adjustable Office Chair
Think Ergonomic and Adjustable Office Chair
Think Ergonomic and Adjustable Office Chair
    Steelcase

    Think Ergonomic and Adjustable Office Chair

    Smart. Simple. Sustainable. An ergonomic office chair that intuitively responds to the movement of the body, Think® was also the first product in the world to be granted the Cradle to Cradle® environmental certification. Think®'s award-winning design re-imagined what an office chair could do, and how sustainable it could be. With simple controls, adjustability options, and lumbar support, Think® allows anyone, anywhere to get comfortable and get to work.

    The Steelcase Think office chair features LiveBack® Flexor System, weight-activated adjustment, 4D armrests, seat ergonomics and lumbar support.

      Specification
        • LiveBack® Flexor System conforms to your spine to provide flexibility and support as you move.
        • Weight-activated adjustment responds to your body weight to provide the right amount of tension as you recline. Includes “boost” offering 20% additional tension for those who need it.
        • 4D armrests adjust to preferred height, width, depth and pivot.
        • Seat ergonomics includes flexible edges and adaptive bolstering in the foam providing a pressure-free sit.
        • Standard height-adjustable lumbar support.

        Task Chair with / without armrests

        Overall length: 980 mm
        Overall width: 730 mm
        Overall depth: 580 mm
        Diameter base: 690 mm

        Draughtman chair with / without armrests

        Overall length: 1130 mm
        Overall width: 730 mm
        Overall depth: 595 mm
        Diameter base: 690 mm

        Back Styles

        • 3D Microknit
        • 3D Knit
        • Upholstered
        • Quilted Upholstered

        Color Schemes

        • Contrast
        • Monochromatic
        • Lux (base, base + arms or base + arms + frame)

        Base

        • Plastic (black), Aluminum and Polished aluminum

        Frame + Base Finishes

        • Black
        • Seagull
        • Platinum Metallic
        • Platinum Solid
        • Merle
        • Lux paint colors

        Arms

        • Armless
        • Fixed arm
        • Height adjustable arms (1D)
        • Height, depth, width and pivot adjustable arms (4D)

        Castors

        • Hard or soft braked castors (65mm)

        Additional options

        • Coat hanger
        • Headrest

        Additional Versions

        • Visitor chair sled base
        • Visitor chair 4-leg base
        • Meeting chair with 4-star base on glides (low backrest)
        • Meeting chair with 5-star base on glides (high backrest)
      Technical specification
      • Unique ref.think-office-chair
      • Product familyOffice Furniture
      • Product groupOffice Chairs
      • TypeObject (single object)
      • Date of publishing2026-06-02
      • Edition number1
      Classification
      • BIMobject CategoryFurniture - Office Chairs

      Region availability

      Europe Asia North America Africa South America Oceania
      Åland Islands
      Afghanistan
      Anguilla
      Algeria
      Argentina
      American Samoa
      Albania
      Armenia
      Antigua and Barbuda
      Angola
      Bolivia
      Australia
      Andorra
      Azerbaijan
      Aruba
      Benin
      Brazil
      Cook Islands
      Austria
      Bahrain
      Barbados
      Botswana
      Chile
      Federated States of Micronesia
      Belarus
      Bangladesh
      Belize
      Burkina Faso
      Colombia
      Fiji
      Belgium
      Bhutan
      Bermuda
      Burundi
      Ecuador
      French Polynesia
      Bosnia and Herzegovina
      British Indian Ocean Territory
      British Virgin Islands
      Cameroon
      Falkland Islands (Islas Malvinas)
      Guam
      Bulgaria
      Brunei
      Canada
      Cape Verde
      French Guiana
      Kiribati
      Croatia
      Cambodia
      Caribbean Netherlands
      Central African Republic
      Guyana
      Marshall Islands
      Cyprus
      China
      Cayman Islands
      Chad
      Paraguay
      Nauru
      Czech Republic
      Christmas Island
      Collectivity of Saint Martin
      Comoros
      Peru
      New Caledonia
      Denmark
      Cocos (Keeling) Islands
      Costa Rica
      Côte d'Ivoire
      Suriname
      New Zealand
      Estonia
      Georgia
      Cuba
      Democratic Republic of the Congo
      Uruguay
      Niue
      Faroe Islands
      Hong Kong
      Curaçao
      Djibouti
      Venezuela
      Norfolk Island
      Finland
      India
      Dominica
      Egypt
      Northern Mariana Islands
      France
      Indonesia
      Dominican Republic
      Equatorial Guinea
      Palau
      Germany
      Iran
      El Salvador
      Eritrea
      Papua New Guinea
      Gibraltar
      Iraq
      Greenland
      Eswatini
      Pitcairn Islands
      Greece
      Israel
      Grenada
      Ethiopia
      Samoa
      Guernsey
      Japan
      Guadeloupe
      Gabon
      Solomon Islands
      Hungary
      Jordan
      Guatemala
      Ghana
      Timor-Leste
      Iceland
      Kazakhstan
      Haiti
      Guinea
      Tokelau
      Ireland
      Kuwait
      Honduras
      Guinea-Bissau
      Tonga
      Isle of Man
      Kyrgyzstan
      Jamaica
      Kenya
      Tuvalu
      Italy
      Laos
      Martinique
      Lesotho
      United States Minor Outlying Islands
      Jersey
      Lebanon
      Mexico
      Liberia
      Vanuatu
      Latvia
      Macau
      Montserrat
      Libya
      Wallis and Futuna
      Liechtenstein
      Malaysia
      Nicaragua
      Madagascar
      Lithuania
      Maldives
      Panama
      Malawi
      Luxembourg
      Mongolia
      Puerto Rico
      Mali
      Malta
      Myanmar (Burma)
      Saint Kitts and Nevis
      Mauritania
      Moldova
      Nepal
      Saint Lucia
      Mauritius
      Monaco
      North Korea
      Saint Pierre and Miquelon
      Mayotte
      Montenegro
      Oman
      Saint Vincent and the Grenadines
      Morocco
      Netherlands
      Pakistan
      Saint-Barthélemy
      Mozambique
      North Macedonia
      Palestine
      Sint Maarten
      Namibia
      Norway
      Philippines
      The Bahamas
      Niger
      Poland
      Qatar
      Trinidad and Tobago
      Nigeria
      Portugal
      Saudi Arabia
      Turks and Caicos Islands
      Republic of the Congo
      Romania
      Singapore
      U.S. Virgin Islands
      Reunion
      Russia
      South Korea
      United States
      Rwanda
      San Marino
      Sri Lanka
      Saint Helena
      Serbia
      Syria
      São Tomé and Príncipe
      Slovakia
      Taiwan
      Senegal
      Slovenia
      Tajikistan
      Seychelles
      Spain
      Thailand
      Sierra Leone
      Svalbard and Jan Mayen
      Türkiye
      Somalia
      Sweden
      Turkmenistan
      South Africa
      Switzerland
      United Arab Emirates
      South Sudan
      Ukraine
      Uzbekistan
      Sudan
      United Kingdom
      Vietnam
      Tanzania
      Vatican City
      Yemen
      The Gambia
      Togo
      Tunisia
      Uganda
      Western Sahara
      Zambia
      Zimbabwe