Publish your products
Ocular™ Conference Tables for Video Conferences
Ocular™ Conference Tables for Video Conferences
Ocular™ Conference Tables for Video Conferences
Ocular™ Conference Tables for Video Conferences
Ocular™ Conference Tables for Video Conferences
Ocular™ Conference Tables for Video Conferences
Ocular™ Conference Tables for Video Conferences
Ocular™ Conference Tables for Video Conferences
Ocular™ Conference Tables for Video Conferences
    Steelcase

    Ocular™ Conference Tables for Video Conferences

    Designed for hybrid collaboration, the Ocular™ video conference tables improve sightlines, offering a more equitable experience for in person and remote meeting participants.

    Prepare Your Meeting Rooms for Video Conferences

    Ocular™ tables were designed to accommodate the increasing need for video conferences in meeting rooms and collaboration spaces.

    The organic shapes allow everyone – whether in the room or elsewhere – to see, connect and meet better. The premier front-row experience provided by Ocular™ gives everyone an equal spot at the table, making virtual meetings more inclusive.

    Designed for Video Conferences

    Ocular table shapes were intentionally designed around three key sightlines for people participating in a virtual meeting — people to people, people to screens, and people to cameras.

    People to People
    Conversation and collaboration should feel natural and comfortable between people around a video conference table.

    People to Screens
    When meeting virtually or sharing content, everyone should have a good experience and view of the screen.

    People to Camera
    The room’s camera should capture everyone in the room so that remote attendees can feel connected and engaged.

    Equitable at All Scales

    Ocular tables support hybrid collaboration by delivering clarity, engagement, and presence across meeting spaces of all sizes.

    • Coupe is ideal for compact areas and focus zones
    • Arc performs best in mid-to-large conference rooms
    • Sightline is optimized for larger collaboration spaces

    Ready for Technology

    Ocular™ video conference tables were designed to house, route, and mount the technology required in today’s Microsoft Teams Rooms, Zoom Rooms, and other video-enabled meeting rooms.

    Sustainable Support for All the Ways You Work

    The Ocular™ Collection has considered both people and planet by incorporating durable, recycled materials while enabling inclusive hybrid collaboration.

    The structural bases of the Ocular™ Coupe and Sightline tables use optimized melamine materials that provide long-lasting performance and minimize waste.

    All Ocular™ PET parts, such as the panels, contain GRS-certified post-consumer recycled content sourced from materials such as plastic water bottles.

    Ocular also removes barriers between remote and in-room participant interactions through curved shapes designed with camera views in mind.

    For those in the room, the legless, drum-style bases deter selective seating and provide everyone with an equal presence and experience.

    Specification
    • Standard Coupe + Sightline Features

      • Knife edge profile
      • Tabletop aperture cutout
      • Base wrap: Dark Gray
      • Standard melamine top with matching edgeband
      • Tech door + panel

      Optional Coupe + Sightline Features

      • Electrification: without or with power units, each with a socket or USB-A/C 22W. Coupe3, Coupe5 and Sightline6 feature 2 power units. Sightline8 and Sightline10 feature 4 power units.
      • Linoleum tops on Plywood
      • Fenix tops with matching edges
      • Power pods

      Standard Arc Features

      • Modesty panel: Dark Gray
      • Angled Legs, reducing table interference with users’ legs
      • Swing-open access cable trays
      • Grommet cutout for tabletop tech
      • Standard melamine top with matching edgeband

      Optional Arc Features

      • Electrification: without or with a power unit per tabletop, each with a socket and USB-C 60W. Arc4 features 2 power units, Arc7 features 3 power units and Arc10 features 4 power units
      • Select surface melamine top with Birch Multiplex MP90 Edge
      • Linoleum tops on Plywood
      • Fenix tops with matching edges

      DIMENSIONS
      Coupe3 Dimensions

      Width: 1811 mm
      Height: 740 mm + 10 mm adjustable glide
      Depth: 1196 mm
      Weight: 60 kg + 50 kg counterweight

      Coupe5 Dimensions

      Width: 2085 mm
      Height: 740 mm + 10 mm adjustable glide
      Depth: 1778 mm
      Weight: 90 kg

      Sightline6 Dimensions

      Width: 1693 mm
      Height: 740 mm + 10 mm adjustable glide
      Depth: 2310 mm
      Weight: 110 kg

      Sightline8 Dimensions

      Width: 1682 mm
      Height: 740 mm + 10 mm adjustable glide
      Depth: 3047 mm
      Weight: 133 kg

      Sightline10 Dimensions

      Width: 1905mm
      Height: 740 mm + 10 mm adjustable glide
      Depth: 3962 mm
      Weight: 180 kg

      Arc4 Dimensions

      Width: 3576 mm
      Height: 740 mm + 10 mm adjustable glide
      Depth: 1149 mm
      Weight: 71 kg

      Arc7 Dimensions

      Width: 4767 mm
      Height: 740 mm + 10 mm adjustable glide
      Depth: 1547 mm
      Weight: 101 kg

      Arc10 Dimensions

      Width: 5980 mm
      Height: 740 mm + 10 mm adjustable glide
      Depth: 2291 mm
      Weight: 139 kg

    Technical specification
    • Unique ref.ocular-tables
    • Product familyOffice Furniture
    • Product groupConference and Collaborative Tables
    • TypeObject (single object)
    • Date of publishing2026-06-02
    • Edition number1
    Classification
    • BIMobject CategoryFurniture - Office Desks & Tables

    Region availability

    Europe Asia North America Africa South America Oceania
    Åland Islands
    Afghanistan
    Anguilla
    Algeria
    Argentina
    American Samoa
    Albania
    Armenia
    Antigua and Barbuda
    Angola
    Bolivia
    Australia
    Andorra
    Azerbaijan
    Aruba
    Benin
    Brazil
    Cook Islands
    Austria
    Bahrain
    Barbados
    Botswana
    Chile
    Federated States of Micronesia
    Belarus
    Bangladesh
    Belize
    Burkina Faso
    Colombia
    Fiji
    Belgium
    Bhutan
    Bermuda
    Burundi
    Ecuador
    French Polynesia
    Bosnia and Herzegovina
    British Indian Ocean Territory
    British Virgin Islands
    Cameroon
    Falkland Islands (Islas Malvinas)
    Guam
    Bulgaria
    Brunei
    Canada
    Cape Verde
    French Guiana
    Kiribati
    Croatia
    Cambodia
    Caribbean Netherlands
    Central African Republic
    Guyana
    Marshall Islands
    Cyprus
    China
    Cayman Islands
    Chad
    Paraguay
    Nauru
    Czech Republic
    Christmas Island
    Collectivity of Saint Martin
    Comoros
    Peru
    New Caledonia
    Denmark
    Cocos (Keeling) Islands
    Costa Rica
    Côte d'Ivoire
    Suriname
    New Zealand
    Estonia
    Georgia
    Cuba
    Democratic Republic of the Congo
    Uruguay
    Niue
    Faroe Islands
    Hong Kong
    Curaçao
    Djibouti
    Venezuela
    Norfolk Island
    Finland
    India
    Dominica
    Egypt
    Northern Mariana Islands
    France
    Indonesia
    Dominican Republic
    Equatorial Guinea
    Palau
    Germany
    Iran
    El Salvador
    Eritrea
    Papua New Guinea
    Gibraltar
    Iraq
    Greenland
    Eswatini
    Pitcairn Islands
    Greece
    Israel
    Grenada
    Ethiopia
    Samoa
    Guernsey
    Japan
    Guadeloupe
    Gabon
    Solomon Islands
    Hungary
    Jordan
    Guatemala
    Ghana
    Timor-Leste
    Iceland
    Kazakhstan
    Haiti
    Guinea
    Tokelau
    Ireland
    Kuwait
    Honduras
    Guinea-Bissau
    Tonga
    Isle of Man
    Kyrgyzstan
    Jamaica
    Kenya
    Tuvalu
    Italy
    Laos
    Martinique
    Lesotho
    United States Minor Outlying Islands
    Jersey
    Lebanon
    Mexico
    Liberia
    Vanuatu
    Latvia
    Macau
    Montserrat
    Libya
    Wallis and Futuna
    Liechtenstein
    Malaysia
    Nicaragua
    Madagascar
    Lithuania
    Maldives
    Panama
    Malawi
    Luxembourg
    Mongolia
    Puerto Rico
    Mali
    Malta
    Myanmar (Burma)
    Saint Kitts and Nevis
    Mauritania
    Moldova
    Nepal
    Saint Lucia
    Mauritius
    Monaco
    North Korea
    Saint Pierre and Miquelon
    Mayotte
    Montenegro
    Oman
    Saint Vincent and the Grenadines
    Morocco
    Netherlands
    Pakistan
    Saint-Barthélemy
    Mozambique
    North Macedonia
    Palestine
    Sint Maarten
    Namibia
    Norway
    Philippines
    The Bahamas
    Niger
    Poland
    Qatar
    Trinidad and Tobago
    Nigeria
    Portugal
    Saudi Arabia
    Turks and Caicos Islands
    Republic of the Congo
    Romania
    Singapore
    U.S. Virgin Islands
    Reunion
    Russia
    South Korea
    United States
    Rwanda
    San Marino
    Sri Lanka
    Saint Helena
    Serbia
    Syria
    São Tomé and Príncipe
    Slovakia
    Taiwan
    Senegal
    Slovenia
    Tajikistan
    Seychelles
    Spain
    Thailand
    Sierra Leone
    Svalbard and Jan Mayen
    Türkiye
    Somalia
    Sweden
    Turkmenistan
    South Africa
    Switzerland
    United Arab Emirates
    South Sudan
    Ukraine
    Uzbekistan
    Sudan
    United Kingdom
    Vietnam
    Tanzania
    Vatican City
    Yemen
    The Gambia
    Togo
    Tunisia
    Uganda
    Western Sahara
    Zambia
    Zimbabwe