Publish your products
Steelcase Eclipse Light | Desk Ring Light and Charging Station
Steelcase Eclipse Light | Desk Ring Light and Charging Station
Steelcase Eclipse Light | Desk Ring Light and Charging Station
Steelcase Eclipse Light | Desk Ring Light and Charging Station
Steelcase Eclipse Light | Desk Ring Light and Charging Station
Steelcase Eclipse Light | Desk Ring Light and Charging Station
Steelcase Eclipse Light | Desk Ring Light and Charging Station
    Steelcase

    Steelcase Eclipse Light | Desk Ring Light and Charging Station

    Steelcase Eclipse is an innovative, beautiful and elegant LED lamp that seamlessly integrates the functionality of a video and task light. It is designed by the Steelcase Design Studio.

    Recharge, Reflect & Refocus

    The Steelcase Eclipse Light is a wellbeing wonder that shines in all environments. ​
    A 15-watt wireless charging base provides a convenient home for cell phones, earbuds or other devices.

    Highly-adjustable and compact, ​Eclipse can brighten the whole workstation or bring a soft glow for your video calls, creating healthier and happier employees.​

    Specification
    • Options

      Steelcase Eclipse Light is available in Matte Black, Pearl Snow and Clay.

      Dimensions

      Height: 45,72 cm
      Width: 15,24 cm
      Depth: 17,78 cm

    Technical specification
    • Unique ref.steelcase-eclipse-light
    • Product familyOffice Furniture
    • Product groupOther (Carts, Accessories, Tech,..)
    • TypeObject (single object)
    • Date of publishing2026-06-02
    • Edition number1
    • Height (mm)457
    • Width (mm)152
    • Depth (mm)178
    Related
    • Designed inGermany
    Classification
    • BIMobject CategoryLighting - Desk & Table

    Region availability

    Europe North America
    Åland Islands
    Anguilla
    Albania
    Antigua and Barbuda
    Andorra
    Aruba
    Austria
    Barbados
    Belarus
    Belize
    Belgium
    Bermuda
    Bosnia and Herzegovina
    British Virgin Islands
    Bulgaria
    Canada
    Croatia
    Caribbean Netherlands
    Cyprus
    Cayman Islands
    Czech Republic
    Collectivity of Saint Martin
    Denmark
    Costa Rica
    Estonia
    Cuba
    Faroe Islands
    Curaçao
    Finland
    Dominica
    France
    Dominican Republic
    Germany
    El Salvador
    Gibraltar
    Greenland
    Greece
    Grenada
    Guernsey
    Guadeloupe
    Hungary
    Guatemala
    Iceland
    Haiti
    Ireland
    Honduras
    Isle of Man
    Jamaica
    Italy
    Martinique
    Jersey
    Mexico
    Latvia
    Montserrat
    Liechtenstein
    Nicaragua
    Lithuania
    Panama
    Luxembourg
    Puerto Rico
    Malta
    Saint Kitts and Nevis
    Moldova
    Saint Lucia
    Monaco
    Saint Pierre and Miquelon
    Montenegro
    Saint Vincent and the Grenadines
    Netherlands
    Saint-Barthélemy
    North Macedonia
    Sint Maarten
    Norway
    The Bahamas
    Poland
    Trinidad and Tobago
    Portugal
    Turks and Caicos Islands
    Romania
    U.S. Virgin Islands
    Russia
    United States
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City