This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

SP200 L Residental

Unique ref.: sp200_l_residental
Brand: Steelpro
Product family: Stair Systems
Product group: SP200
Width (mm): 1200
Height (mm): 3000
Depth (mm): 400
Date of publishing: 2015-06-15
Edition number: 1
Type: Object (single object)
Download (7)
Steelpro’s SP200 staircase system is one of a kind. Stairs are always delivered premade and only requires assemble at the construction. The whole product is made of aluminium parts that are manufactured using extrusion technique, cut and bolted together. This pre thought concept leads to a very stylish and reliable product.


Material main: Aluminium
Material secondary: Glass
Designed in: Finland
Manufactured in: Finland
Weight Net (Kg): 15

BIMobject Category: Construction - Stairs
IFC classification: Stair
Uniclass 1.4 Code: L4322
Uniclass 1.4 Description: Stairs

BIMobject®