Publish your products
Roll-In Shower Series 6206, 63-1/4" x 39-3/8" x 72" Shower Stall With Grab Bars

Roll-In Shower Series 6206, 63-1/4" x 39-3/8" x 72" Shower Stall With Grab Bars

Add security to your bathroom with the Roll-In shower, featuring factory-installed grab bars and a low-profile threshold for easy wheelchair access. Made of solid Vikrell© material, it delivers strength, durability and lasting beauty. The lightly textured swirl-gloss finish hides scratches from everyday use.

FEATURES

  • Alcove installation
  • 1/2" threshold
  • Solid Vikrell material
  • Durable swirl-gloss finish
  • Center drain
  • Three-piece, tongue-and-groove walls with snap-together installation
  • Caulk required
  • ADA-compliant when installed per Section 608 (Shower Stalls) of the American with Disabilities Act
  • Includes three factory-installed stainless steel grab bars
Technical specification
  • Unique ref.sterling-62060103
  • Product familyShowers
  • Product groupRoll-In Shower Series
  • TypeObject (single object)
  • Date of publishing1918-06-18
  • Edition number1
  • Height (inches)73.25
  • Width (inches)63.25
  • Depth (inches)39.38
Related
  • Material mainOther
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Showers
  • Uniclass 2015 CodeSL_35_80_80
  • Uniclass 2015 DescriptionShowers
  • CSI MasterFormat 2014 Code22 43 23
  • CSI MasterFormat 2014 TitleHealthcare Showers
  • OmniClass Number23-31 17 00
  • OmniClass TitleShowers

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit