Publish your products
Accord®, Series 7114, 60" x 30" x 72" Tile Bath/Shower - Right-Hand Drain

Accord®, Series 7114, 60" x 30" x 72" Tile Bath/Shower - Right-Hand Drain

Made of solid Vikrell® material, the Accord® tile bath/shower achieves a realistic glazed tile design and the texture and grain appearance of authentic grout lines without any of the installation hassles of a true tiled in environment. Coupled with ample storage and caukless seams, the four piece modular unit has everything a modern bath/shower needs.

  • Designed with a 15" apron
  • Made from solid Vikrell material for strength, durability, and lasting beauty
  • Modular design allows for easy installation during any phase of construction
  • High-gloss finish provides a smooth, shiny surface that is easy to clean
  • Realistic tile wall surround features molded in shelves for generous storage space
  • No caulking required in the seams
  • Conforms to ANSI Z124.1.2 and CSA B45.1 National Consensus Standards
Technical specification
  • Unique ref.sterling-71140120
  • Product familyBath/Shower Units
  • Product groupAccord
  • TypeObject (single object)
  • Date of publishing2017-01-25
  • Edition number1
Classification
  • BIMobject CategorySanitary - Bath & Spas

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit