Publish your products
Straight Grab Bar

Straight Grab Bar

Add smart, versatile safety to your bathroom with a STERLING grab bar.

FEATURES

  • Installs from front of wall
  • Adjustable mounting brackets fit your specific installation requirements 
  • Anodized aluminum
  • Elliptical shape makes the bar easier to grip 
  • Available in finishes to coordinate with nickel and silver shower door finishes
Technical specification
  • Unique ref.Sterling-80001018
  • Product familyGrab Bar
  • Product groupGrab Bar
  • TypeObject (single object)
  • Date of publishing1918-06-18
  • Edition number1
  • Height (inches)2.5
  • Width (inches)18.25
  • Depth (inches)2.88
Related
  • Material mainAluminium
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryFurniture - Other Furniture
  • OmniClass Number23-31 15 17 21
  • OmniClass TitleBathtub Grab Bars

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit