Publish your products
StoVentro™ Sub-Construction
StoVentro™ Sub-Construction
StoVentro™ Sub-Construction
StoVentro™ Sub-Construction
StoVentro™ Sub-Construction
StoVentro™ Sub-Construction
StoVentro™ Sub-Construction
StoVentro™ Sub-Construction
StoVentro™ Sub-Construction
StoVentro™ Sub-Construction

    StoVentro™ Sub-Construction

    StoVentro™ Sub-construction is an adjustable, thermally efficient structural system of brackets, rails, fasteners, and accessories for StoVentec Systems and other rainscreen wall cladding assemblies. Safe and long-lasting, the sub-construction absorbs both the wind loads and dead loads present on the facade. Alongside structural suitability, the design of the sub-construction incorporates corrosion resistance and a reduction in thermal bridging, while also being quick and easy to install.

    In addition to their numerous design options, rainscreen cladding facades provide maximum functionality and safety. The sophisticated StoVentro sub-construction is invisible yet indispensable, forming the basic supporting structure for aesthetically appealing rainscreen cladding facade solutions.

    Specification
      • Commercial or Residential
      • Vertical, above grade wall construction
      • Exterior and Interior environments
      • Approved for Metal or Wood studs with exterior sheathing, Masonry, Core-filled CMU
      • Stainless Steel type: 304 or 316 Ti or Aluminum type:6063-T66
      • Air and Moisture Barrier Performance: Complies with 2015 and 2018 IECC Section C402.5 as an air barrier material
      • Fire Compliance: NFPA 220, ASTM C612, ASTM E84

      Concrete barrier commercial residential masonry drainage wood stud façade cladding walls water barrier drain screen
    Technical specification
    • Unique ref.sto_ventro_subconstruction
    • Product familyFacade cladding
    • Product groupRainscreen cladding
    • TypeAssembly (multiple objects)
    • Date of publishing2021-09-02
    • Edition number1
    Related
    • Material mainStainless steel
    • Material secondaryExtruded Aluminum
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryWalls - External Walls

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit