Publish your products
Storax BV floor hatch BV-GD-THERMO

Storax BV floor hatch BV-GD-THERMO

Type BV-GD-THERMO | Insulated steel floor hatch, odor- and nearly watertight, equipped with gas struts
Specification
  • Type BV-GD-THERMO | Insulated steel floor hatch, odor- and nearly watertight, equipped with gas struts. Made from 2 mm cold-formed steel, to be filled with concrete C35/45. Installation height: 75 mm, tray depth: 50 mm. Breaking load: 125 kN according to EN 124. Z-profile includes rigid polyurethane insulation board with aluminum protective layers; thermal resistance (RC value): 3.7 m²K/W. High-quality, chemical-resistant sealing. Effortless one-hand operation thanks to stainless steel hinge and integrated gas struts. Fall-back protection included; hinge side fitted with 2 U-shaped anchors with mounting holes. Easy mounting via hex bolts. Hot-dip galvanized and delivered complete with all accessories and clear instructions. Sizes & gas struts: BV-GD-THERMO 66 (600x600 mm, 1 gas strut), BV-GD-THERMO 86 (800x600 mm, 2 gas struts), BV-GD-THERMO 88 (800x800 mm, 2 gas struts), BV-GD-THERMO 106 (1000x600 mm, 2 gas struts), BV-GD-THERMO 110 (1000x1000 mm, 2 gas struts).
Technical specification
  • Unique ref.bv-gd-thermo
  • TypeBuilding Material
  • Date of publishing2025-09-08
  • Edition number1
Related
  • Material mainSteel
Classification
  • BIMobject CategoryConstruction - Access doors & panels

Region availability

Europe
Netherlands
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit