Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
storax-bv/products/7825b0d6-ebe7-4216-9956-71da992cd757
Home
Categories
Walls
Cladding
Storax Louvre Wall ST-050-00
Unavailable in United States
Storax B.V.
Follow
Storax Louvre Wall ST-050-00
ST-050-00 | Extruded aluminium profile with 50 mm pitch and 49% physical free area. Suitable for fixed and variable step spacings (50–100 mm).
Download
Specification
Specification
ST-050-00 | Extruded aluminium profile with 50 mm pitch and 49% physical free area. Suitable for fixed and variable step spacings (50–100 mm). Made from EN AW 6063 T66, anodized (20 µm) or powder-coated (RAL, Sikkens, NCS, Interpon – 60–80 µm). Blade bendable (min. radius 800 mm). Optional top/bottom blades: ST-050-02, ST-050-03/-04. Single/double doors with STORAX fittings. Louvre holders: ST-050-11/-12 (fixed), ST-050-13/-14 (variable). Max. span 1200 mm at wind load qb 800 Pa. Profile dimensions: 41 x 56 mm.
Technical specification
Technical specification
Unique ref.
st-050-00
Type
Building Material
Date of publishing
2025-07-11
Edition number
1
Links
Links
Product url
https://www.storax.nl/producten/lamellenwanden/st-050-00-49/
Related
Related
Material main
Aluminium
Designed in
Belgium
Manufactured in
Belgium
Classification
Classification
BIMobject Category
Walls - Cladding
Region availability
Europe
Netherlands
Similar products
PAC-CLAD | Petersen
1/2" & 7/8" Corrugated Panel
3.7
(
12
)
Download
Longboard Products
Indoor Screens & Partitions - Privacy Beams
Download
James Hardie USA
Hardie™ Architectural Panel Siding
Download
Buechel Stone
Mosaic Wall Caldding
Download
James Hardie USA
Hardie® Plank Lap Siding
3.2
(
13
)
Download
James Hardie USA
Hardie® Trim Boards
Download