Publish your products
Storax Louvre Wall ST-050-IM2

Storax Louvre Wall ST-050-IM2

ST-050-IM2 | Extruded aluminium profile with integrated insect screen and 50 mm pitch. Physical free area: 46%
Specification
  • ST-050-IM2 | Extruded aluminium profile with integrated insect screen and 50 mm pitch. Physical free area: 46%. Integrated perforation improves installation and maintenance. Material: aluminium EN AW 6063 T66, anodized (20 µm) or powder-coated (RAL, Sikkens, NCS, Interpon – 60–80 µm). Mounted with louvre holder ST-050-110 or ST-050-120, pre-mounted on support profile.
Technical specification
  • Unique ref.st-050-im2
  • TypeBuilding Material
  • Date of publishing2025-07-11
  • Edition number1
Related
  • Material mainAluminium
  • Designed inBelgium
  • Manufactured inBelgium
Classification
  • BIMobject CategoryWalls - Cladding

Region availability

Europe
Netherlands