Publish your products
Dessin Thermostatic Bath-Shower System
Dessin Thermostatic Bath-Shower System

    Dessin Thermostatic Bath-Shower System

    Dessin thermostatic bath-shower column with round anti-limescale shower head in chrome finish and single-function hand shower — perfect for any bathroom with a bathtub. Ideal for families with children.

    Specification
      • Thermostatic shower mixer with upper outlet
      • Safe Touch technology for a cooler feel when touching the tap body
      • Safety temperature stop at 38° C
      • Adjustable telescopic rail
        • Min. height: 93 cm
        • Max. height: 153 cm
      • Ø24.6 cm metal antiscale head shower
      • 1 function antiscale hand shower
      • 1.75 m PVC shower hose
      • Sliding shower holder
      • With spout
      • Precise and smooth thermostatic cartridge
      • Integrated thermostatic diverter
      • Impurity-collecting filters
      • Non-return valves
      • 5-year warranty (3 years for accessories)
    Technical specification
    • Unique ref.30138020C3
    • Product familyBath taps
    • Product groupBath taps
    • TypeObject (single object)
    • Date of publishing2026-09-09
    • Edition number1
    Related
    • Material mainChrome
    • Designed inSpain
    Classification
    • BIMobject CategorySanitary - Taps & Mixers