Publish your products
Origehm Thermostatic Shower System
Origehm Thermostatic Shower System
Origehm Thermostatic Shower System
Origehm Thermostatic Shower System

    Origehm Thermostatic Shower System

    The Origehm Thermostatic Shower Column is the ideal choice for upgrading any bathroom with enhanced safety, comfort and design. It features a 38°C safety stop, ensuring a safer shower experience for the whole family. The anti-limescale overhead shower and single-function hand shower provide a gentle, easy-maintenance water flow.
    Specification
      • Thermostatic shower system
      • Safe Touch technology for a cooler feel when touching the tap body
      • Ø25 cm ultra-slim metal anti-limescale head shower
      • 1 function metal anti-limescale hand shower
      • 1.5 m shower hose
      • Sliding hand shower holder
      • Safety temperature stop at 38° C
      • Adjustable telescopic rail:
        • Minimum height: 98.7 cm
        • Maximum height: 131.2 cm
      • High-precision, smooth-operating thermostatic cartridge
      • Integrated ceramic diverter
      • Impurity-collecting filters
      • Non-return valves
      • Available finishes:
        • Chrome – Ref. 342380200
        • PVD Brushed Gold – Ref. 34238020G6
        • PVD Gun Metal – Ref. 34238020GM
      • PVD finishes with anti-fingerprint treatment
      • 5-year warranty (3 years on accessories)
    Technical specification
    • Unique ref.342380200
    • Product familyShower systems
    • Product groupShower systems
    • TypeObject (single object)
    • Date of publishing2026-08-07
    • Edition number1
    Related
    • Material mainMetal
    • Designed inSpain
    Classification
    • BIMobject CategorySanitary - Showers
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit