Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
strohm-teka/products/44e689d3-58ea-4c6e-9397-d93759ce3bbd
Home
Categories
Sanitary
Taps & Mixers
FORMENTERA wall washbasin mixer
Available in United States
STROHM TEKA Sanitary systems
Follow
FORMENTERA wall washbasin mixer
• Without pop-up waste • Spout maximum 178 mm • Anti-scale aerator • Concealed part included
Download
Technical specification
Technical specification
Unique ref.
formentera_wall_washbasin_mixer
Product family
Bath taps
Product group
Bath taps
Type
Object (single object)
Date of publishing
2024-01-03
Edition number
1
Links
Links
Product url
https://strohm.fra1.digitaloceanspaces.com/2023/06/16130639/strohm_catalogonacional_junio16.pdf
Related
Related
Designed in
Spain
Classification
Classification
BIMobject Category
Sanitary - Taps & Mixers
Uniclass 2015 Code
Pr_40_20_06_08
Uniclass 2015 Description
Baths
CSI MasterFormat 2014 Code
22 41 39
CSI MasterFormat 2014 Title
Residential Faucets, Supplies, and Trim
OmniClass Number
23-31 11 19
OmniClass Title
Faucet Mixing Valves
Similar products
FontanaShowers
Dual Handle Stainless Steel Bathroom and Kitchen Sink Faucet
3.8
(
5
)
Download
FontanaShowers
Fontana Gold Brass Wall Mount Rainfall Ultra Thin Shower Head
4.8
(
6
)
Download
ABI Interiors
Elysian Pot Filler
3.5
(
11
)
Download
FontanaShowers
Fontana Cholet Floor Stand Gold Finish Bath Tub Faucet Dual Handle With Hand Shower
5.0
(
5
)
Download
Moen
7365 Align One-Handle High Arc Kitchen Faucet
Download
Kohler
K-8907 Kinlock™ Double lever handle service sink faucet with top-mount wall brace
Download