Publish your products
Soller 1-Drawer Bathroom Cabinet (with siphon cut-out)
Soller 1-Drawer Bathroom Cabinet (with siphon cut-out)
Soller 1-Drawer Bathroom Cabinet (with siphon cut-out)

    Soller 1-Drawer Bathroom Cabinet (with siphon cut-out)

    The Soller vanity unit with 1 drawer with syphon cut-out is a modular solution designed for modern bathrooms. Its versatile design allows for over 6 different combination options, adapting to various styles and space requirements.

    Crafted in Spain from high-quality MDF, this unit offers durability and long-lasting performance. The matte white finish adds an elegant, timeless touch, making it perfect to match any bathroom décor.

    Specification
    • Ref: 187160009 (60 cm)

      Ref: 187160010 (80 cm)

      Ref: 187160011 (100 cm)

      • Material: Medium-density fibreboard (MDF)
      • Modular bathroom cabinet: Custom configurations available
      • Hettich fittings
      • Soft-close mechanism
      • Drawer interior colour: Anthracite
      • Pre-assembled: No assembly required
      • Siphon cut-out included
      • Made in Spain
    Technical specification
    • Unique ref.soller_1_drawer_bath_cabinet_with_siphon_cutout
    • Product familyBath cabinets
    • Product groupBath cabinets
    • TypeObject (single object)
    • Date of publishing2024-01-03
    • Edition number1
    Related
    • Designed inSpain
    • Manufactured inSpain
    Classification
    • BIMobject CategorySanitary - Taps & Mixers
    • Uniclass 2015 CodePr_40_30_78_03
    • Uniclass 2015 DescriptionBathroom cabinets
    • CSI MasterFormat 2014 Code12 44 00
    • CSI MasterFormat 2014 TitleBath Furnishings
    • OmniClass Number23-31 25 13
    • OmniClass TitleBathroom Cabinets