Publish your products
STRUGAL S110P Window (Four-Leaf)
STRUGAL S110P Window (Four-Leaf)
    Strugal

    STRUGAL S110P Window (Four-Leaf)

    4.5 out of 5 stars4.5(12 reviews)
    A raisable sliding window with inline opening option. Raisable sliding window that is ideal for covering large areas Its metal fittings are designed to withstand leaves of up to 400 kg, making it a robust solution for large areas.
    Specification
    • • 110-mm frames • 45-mm leaves • Reference section of 143 mm • Perimeter frames and leaves are assembled using highprecision squares. • The ideal application for covering large open spaces. • Raisable high-quality metal fittings are of our own manufacture • Metal fittings designed for heavy leaves of up to 400 kg • Inline slider opening option
    Technical specification
    • Unique ref.strugal_s110p4
    • Product familySistemas Correderas
    • Product groupSTRUGAL S110P
    • TypeObject (single object)
    • Date of publishing2021-09-29
    • Edition number1
    Related
    • Material mainAluminium
    • Material secondaryPolyamide
    • Designed inSpain
    • Manufactured inSpain
    Classification
    • BIMobject CategoryWindows - Sliding Windows
    • IFC classificationWindow
    • UNSPSC nameWindows
    • UNSPSC code301716
    • Uniclass 2015 CodeEF_25_30
    • Uniclass 2015 DescriptionDoors and windows
    • CSI MasterFormat 2014 Code08 50 00
    • CSI MasterFormat 2014 TitleWindows
    • OmniClass Number23-17 13 00
    • OmniClass TitleWindows
    • CSI UniFormat II CodeB2020
    • CSI UniFormat II TitleExterior Windows

    Region availability

    Europe Africa
    Portugal
    Morocco
    Spain
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit