Publish your products
STRUGAL S125RP Window (Two-Leaf)
STRUGAL S125RP Window (Two-Leaf)
    Strugal

    STRUGAL S125RP Window (Two-Leaf)

    4.6 out of 5 stars4.6(54 reviews)
    It is the ideal sliding door for large dimensions with maximum comfort performance. The straight lines of this raisable sliding door convert it into one of the most popular for incorporation into large open spaces. Its metal fittings, which are designed for leaves of up to 400 kg, turn this assembly into a comfortable system with excellent performance.
    Specification
    • • 125 mm frame • 54 mm leaf • Reference section of 142 mm • Perimeter frames and leaves are assembled using highprecision squares. • High thermal and acoustic performance • The ideal application for covering large open spaces. • Raisable high-quality metal fittings are of our own manufacture • Metal fittings designed for heavy leaves of up to 400 kg • Straight line aesthetics • Possibility of tri-slot.
    Technical specification
    • Unique ref.strugal_s125rp2
    • Product familySistemas Correderas
    • Product groupSTRUGAL S125RP
    • TypeObject (single object)
    • Date of publishing2019-06-27
    • Edition number1
    Related
    • Material mainAluminium
    • Material secondaryPolyamide
    • Designed inSpain
    • Manufactured inSpain
    Classification
    • BIMobject CategoryWindows - Sliding Windows
    • IFC classificationWindow
    • UNSPSC nameWindows
    • UNSPSC code301716
    • Uniclass 2015 CodeEF_25_30
    • Uniclass 2015 DescriptionDoors and windows
    • CSI MasterFormat 2014 Code08 50 00
    • CSI MasterFormat 2014 TitleWindows
    • OmniClass Number23-17 13 00
    • OmniClass TitleWindows
    • CSI UniFormat II CodeB2020
    • CSI UniFormat II TitleExterior Windows

    Region availability

    Europe Africa
    Portugal
    Morocco
    Spain
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit