Publish your products
STRUGAL S150RP ILEVA Window (Four-Leaf)
STRUGAL S150RP ILEVA Window (Four-Leaf)
    Strugal

    STRUGAL S150RP ILEVA Window (Four-Leaf)

    4.5 out of 5 stars4.5(23 reviews)
    This sliding door is based on the most conWith a central node of only 42 mm, this raisable sliding door has clearly minimalist aesthetics that provides spaces with maximum amplitude and minimum visual interference.
    Specification
    • • 150 mm frames with mitre joint or straight cutting options. • Straight-cut leaves glazed using glazing beads. • Raisable high-quality metal fittings are of our own manufacture • Minimalist aesthetics Section in central leaves of only 42 mm. • Option of central leaves with incorporated reinforcement (interior and/or exterior reinforcement). • Option of in-line or raisable sliding metal fittings. • Possibility of tri-slot
    Technical specification
    • Unique ref.strugal_s150rp4
    • Product familySistemas Correderas
    • Product groupSTRUGAL S150RP
    • TypeObject (single object)
    • Date of publishing2019-06-27
    • Edition number1
    Related
    • Material mainAluminium
    • Material secondaryPolyamide
    • Designed inSpain
    • Manufactured inSpain
    Classification
    • BIMobject CategoryWindows - Sliding Windows
    • IFC classificationWindow
    • UNSPSC nameWindows
    • UNSPSC code301716
    • Uniclass 2015 CodeEF_25_30
    • Uniclass 2015 DescriptionDoors and windows
    • CSI MasterFormat 2014 Code08 50 00
    • CSI MasterFormat 2014 TitleWindows
    • OmniClass Number23-17 13 00
    • OmniClass TitleWindows
    • CSI UniFormat II CodeB2020
    • CSI UniFormat II TitleExterior Windows

    Region availability

    Europe Africa
    Portugal
    Morocco
    Spain