Quick to manufacture and install, these are an ideal option for separating work spaces. Office partition profiles. This allows the combination of cladding profiles and integration of shutters, Venetian blinds and roller blinds.
Specification
• Designed with 82 mm base profiles (upright and cross
member), plus a combination of profiles and cladding, to be
chosen according to needs and aesthetics.
• Visible 36 mm face and total depth of 85.5 mm that permits
the integration of shutters, Venetian blinds and roll-up blinds,
with a Ø42 mm motor-driven shaft.
• Option to install fully transparent glass, without visible vertical
profiles, of 10 and 12 mm.
• Rapid manufacture: • 90º cuts and assembly with a quick-fit
square.
• Glazing with 6 and 8 mm and wood panels of 10, 13, 16 and
19 mm.
• Glass, wood and aluminium door options.