Publish your products
STRUGAL S86RP Window (Four-Leaf)
STRUGAL S86RP Window (Four-Leaf)
    Strugal

    STRUGAL S86RP Window (Four-Leaf)

    4.6 out of 5 stars4.6(32 reviews)
    The most versatile sliding element with minimalist aesthetics. A safe bet on the design with the highest insulating properties that allow single-rail opening with fixed lateral. It incorporates a shutter guide in the straight cut frame option.
    Specification
    • • 85 and 93 mm frames • 37.6-mm leaves • Reference sections from 104 and 87 mm • Perimeter or straight cut frame option • Frame guide option of 120 and 160 mm • Straight cut leaves with 30 mm cavity • Minimalist aesthetics Section in central leaves of only 42 mm • Option of central leaves with incorporated reinforcement (interior and/or exterior reinforcement) • Leaves and frames are interchangeable with the Strugal S68RP and Strugal S90RP series Wide range • Multiple rail option • Wall-mounting and multi-point closure options • Rapid-fit, hidden box strikers • Complements for straight aesthetics, fixed modules compatible with the Strugal S53RP+ series.
    Technical specification
    • Unique ref.strugal_s86rp4
    • Product familySistemas Correderas
    • Product groupSTRUGAL S86RP
    • TypeObject (single object)
    • Date of publishing2019-06-27
    • Edition number1
    Related
    • Material mainAluminium
    • Material secondaryPolyamide
    • Designed inSpain
    • Manufactured inSpain
    Classification
    • BIMobject CategoryWindows - Sliding Windows
    • IFC classificationWindow
    • UNSPSC nameWindows
    • UNSPSC code301716
    • Uniclass 2015 CodeEF_25_30
    • Uniclass 2015 DescriptionDoors and windows
    • CSI MasterFormat 2014 Code08 50 00
    • CSI MasterFormat 2014 TitleWindows
    • OmniClass Number23-17 13 00
    • OmniClass TitleWindows
    • CSI UniFormat II CodeB2020
    • CSI UniFormat II TitleExterior Windows

    Region availability

    Europe Africa
    Portugal
    Morocco
    Spain
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit