Publish your products
FD80 SURFACE MOUNT TYPE FOR POCKET DOOR / Pocket Door/Two-way Soft-close/Recessed Upper Roller

FD80 SURFACE MOUNT TYPE FOR POCKET DOOR / Pocket Door/Two-way Soft-close/Recessed Upper Roller

3.6 out of 5 stars3.6(5 reviews)

Built in sequential damper.
Self and soft close when 115 mm away from closing position. Door also opens lightly.
When close to being fully open, will automatically open gently.
Separated upper rail allows easy maintenance after door installation in pocket door application.
Heavy duty.
Designed for interior use, not for exterior.

Technical specification
  • Unique ref.FD80-H_T_DSC_MK
  • Product familydoor
  • Product groupFD series
  • TypeObject (single object)
  • Date of publishing2023-10-24
  • Edition number1
Related
  • Material mainZinc
Classification
  • BIMobject CategoryDoors - Hardware

Region availability

Europe Asia North America Africa South America Oceania
Åland Islands
Afghanistan
Anguilla
Algeria
Argentina
American Samoa
Albania
Bahrain
Antigua and Barbuda
Angola
Bolivia
Australia
Andorra
Iran
Aruba
Benin
Brazil
Cook Islands
Austria
Iraq
Barbados
Botswana
Chile
Federated States of Micronesia
Belarus
Israel
Belize
Burkina Faso
Colombia
Fiji
Belgium
Japan
Bermuda
Burundi
Ecuador
French Polynesia
Bosnia and Herzegovina
Jordan
British Virgin Islands
Cameroon
Falkland Islands (Islas Malvinas)
Guam
Bulgaria
Kuwait
Canada
Cape Verde
French Guiana
Kiribati
Croatia
Lebanon
Caribbean Netherlands
Central African Republic
Guyana
Marshall Islands
Cyprus
Oman
Cayman Islands
Chad
Paraguay
Nauru
Czech Republic
Palestine
Collectivity of Saint Martin
Comoros
Peru
New Caledonia
Denmark
Qatar
Costa Rica
Côte d'Ivoire
Suriname
New Zealand
Estonia
Saudi Arabia
Cuba
Democratic Republic of the Congo
Uruguay
Niue
Faroe Islands
Syria
Curaçao
Djibouti
Venezuela
Norfolk Island
Finland
Türkiye
Dominica
Egypt
Northern Mariana Islands
France
United Arab Emirates
Dominican Republic
Equatorial Guinea
Palau
Germany
Yemen
El Salvador
Eritrea
Papua New Guinea
Gibraltar
Greenland
Eswatini
Pitcairn Islands
Greece
Grenada
Ethiopia
Samoa
Guernsey
Guadeloupe
Gabon
Solomon Islands
Hungary
Guatemala
Ghana
Timor-Leste
Iceland
Haiti
Guinea
Tokelau
Ireland
Honduras
Guinea-Bissau
Tonga
Isle of Man
Jamaica
Kenya
Tuvalu
Italy
Martinique
Lesotho
United States Minor Outlying Islands
Jersey
Mexico
Liberia
Vanuatu
Latvia
Montserrat
Libya
Wallis and Futuna
Liechtenstein
Nicaragua
Madagascar
Lithuania
Panama
Malawi
Luxembourg
Puerto Rico
Mali
Malta
Saint Kitts and Nevis
Mauritania
Moldova
Saint Lucia
Mauritius
Monaco
Saint Pierre and Miquelon
Mayotte
Montenegro
Saint Vincent and the Grenadines
Morocco
Netherlands
Saint-Barthélemy
Mozambique
North Macedonia
Sint Maarten
Namibia
Norway
The Bahamas
Niger
Poland
Trinidad and Tobago
Nigeria
Portugal
Turks and Caicos Islands
Republic of the Congo
Romania
U.S. Virgin Islands
Reunion
Russia
United States
Rwanda
San Marino
Saint Helena
Serbia
São Tomé and Príncipe
Slovakia
Senegal
Slovenia
Seychelles
Spain
Sierra Leone
Svalbard and Jan Mayen
Somalia
Sweden
South Africa
Switzerland
South Sudan
Ukraine
Sudan
United Kingdom
Tanzania
Vatican City
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit