Publish your products
FLUSH SLIDING DOOR SYSTEM / MonoFlat UNISON
FLUSH SLIDING DOOR SYSTEM / MonoFlat UNISON
FLUSH SLIDING DOOR SYSTEM / MonoFlat UNISON
FLUSH SLIDING DOOR SYSTEM / MonoFlat UNISON
FLUSH SLIDING DOOR SYSTEM / MonoFlat UNISON
FLUSH SLIDING DOOR SYSTEM / MonoFlat UNISON
FLUSH SLIDING DOOR SYSTEM / MonoFlat UNISON
FLUSH SLIDING DOOR SYSTEM / MonoFlat UNISON

    FLUSH SLIDING DOOR SYSTEM / MonoFlat UNISON

    Flush door system with two-way damper, for doors up to 70kg.

    — Limited number of parts for easy installation.

    — The two-way damper allows doors to be both opened and closed softly.

    — No bottom rail or floor groove is necessary.

    — Improved adjustments for a perfect result.

    — Doors will be flush with walls when closed.

    — Door can be pushed open and no handle is necessary on the door front.

    Specification
    • Width:800-1200 mm

      Height:Max.2700 mm

      Thixkness:30-40 mm

      Weight(MFU1200-40):20-40 kg

      Weight(MFU1200-70):40-70 kg

      Adjustment

      Depth: ±4 mm

      Height: ±4 mm

      Application

      Walk-in closets, hidden rooms, shop storage space.

    Technical specification
    • Unique ref.MFU1200
    • Product familydoor
    • Product groupsliding door
    • TypeObject (single object)
    • Date of publishing2022-04-20
    • Edition number1
    Related
    • Material mainAluminium
    • Designed inJapan
    • Manufactured inJapan
    Classification
    • BIMobject CategoryDoors - Hardware

    Region availability

    Europe Asia North America Africa South America Oceania
    Åland Islands
    Afghanistan
    Anguilla
    Algeria
    Argentina
    American Samoa
    Albania
    Bahrain
    Antigua and Barbuda
    Angola
    Bolivia
    Australia
    Andorra
    Iran
    Aruba
    Benin
    Brazil
    Cook Islands
    Austria
    Iraq
    Barbados
    Botswana
    Chile
    Federated States of Micronesia
    Belarus
    Israel
    Belize
    Burkina Faso
    Colombia
    Fiji
    Belgium
    Japan
    Bermuda
    Burundi
    Ecuador
    French Polynesia
    Bosnia and Herzegovina
    Jordan
    British Virgin Islands
    Cameroon
    Falkland Islands (Islas Malvinas)
    Guam
    Bulgaria
    Kuwait
    Canada
    Cape Verde
    French Guiana
    Kiribati
    Croatia
    Lebanon
    Caribbean Netherlands
    Central African Republic
    Guyana
    Marshall Islands
    Cyprus
    Oman
    Cayman Islands
    Chad
    Paraguay
    Nauru
    Czech Republic
    Palestine
    Collectivity of Saint Martin
    Comoros
    Peru
    New Caledonia
    Denmark
    Qatar
    Costa Rica
    Côte d'Ivoire
    Suriname
    New Zealand
    Estonia
    Saudi Arabia
    Cuba
    Democratic Republic of the Congo
    Uruguay
    Niue
    Faroe Islands
    Syria
    Curaçao
    Djibouti
    Venezuela
    Norfolk Island
    Finland
    Türkiye
    Dominica
    Egypt
    Northern Mariana Islands
    France
    United Arab Emirates
    Dominican Republic
    Equatorial Guinea
    Palau
    Germany
    Yemen
    El Salvador
    Eritrea
    Papua New Guinea
    Gibraltar
    Greenland
    Eswatini
    Pitcairn Islands
    Greece
    Grenada
    Ethiopia
    Samoa
    Guernsey
    Guadeloupe
    Gabon
    Solomon Islands
    Hungary
    Guatemala
    Ghana
    Timor-Leste
    Iceland
    Haiti
    Guinea
    Tokelau
    Ireland
    Honduras
    Guinea-Bissau
    Tonga
    Isle of Man
    Jamaica
    Kenya
    Tuvalu
    Italy
    Martinique
    Lesotho
    United States Minor Outlying Islands
    Jersey
    Mexico
    Liberia
    Vanuatu
    Latvia
    Montserrat
    Libya
    Wallis and Futuna
    Liechtenstein
    Nicaragua
    Madagascar
    Lithuania
    Panama
    Malawi
    Luxembourg
    Puerto Rico
    Mali
    Malta
    Saint Kitts and Nevis
    Mauritania
    Moldova
    Saint Lucia
    Mauritius
    Monaco
    Saint Pierre and Miquelon
    Mayotte
    Montenegro
    Saint Vincent and the Grenadines
    Morocco
    Netherlands
    Saint-Barthélemy
    Mozambique
    North Macedonia
    Sint Maarten
    Namibia
    Norway
    The Bahamas
    Niger
    Poland
    Trinidad and Tobago
    Nigeria
    Portugal
    Turks and Caicos Islands
    Republic of the Congo
    Romania
    U.S. Virgin Islands
    Reunion
    Russia
    United States
    Rwanda
    San Marino
    Saint Helena
    Serbia
    São Tomé and Príncipe
    Slovakia
    Senegal
    Slovenia
    Seychelles
    Spain
    Sierra Leone
    Svalbard and Jan Mayen
    Somalia
    Sweden
    South Africa
    Switzerland
    South Sudan
    Ukraine
    Sudan
    United Kingdom
    Tanzania
    Vatican City
    The Gambia
    Togo
    Tunisia
    Uganda
    Western Sahara
    Zambia
    Zimbabwe
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit