Publish your products
Amplify III - Full-Spectrum Infrared Sauna
Amplify III - Full-Spectrum Infrared Sauna
Amplify III - Full-Spectrum Infrared Sauna
    Sunlighten

    Amplify III - Full-Spectrum Infrared Sauna

    Our hottest full-spectrum sauna models are hotter than ever. This three-person Amplify sauna pairs higher intensity with industry-leading comfort, credibility and innovation. Benefit from patented infrared technology that heats you at the cellular level with the intensity of a deeper, faster sweat. Together, science-backed infrared and next-level heat amp up the health and longevity effects of every session.
    Specification
    • EXTERIOR Width: 62.3" Depth: 45.9" Height: 77.7" includes 2" feet Door opening: 28" Recommend 4" between sauna and wall and 12" above sauna WEIGHT Basswood weight: 546 lbs. Eucalyptus weight: 642 lbs. HEATERS 7 Far Infrared 3 Full Spectrum ELECTRICAL 240V 3280W 13.67A NEMA 6-20 Dedicated 240V 20A circuit and outlet required COLOR OPTIONS Eucalyptus Ultra-premium appearance Long lasting and durable Sustainable/green/renewable Basswood Contemporary aesthetic Hypoallergenic FSC-certified
    Technical specification
    • Unique ref.amplify-iii
    • Product familySauna, Steam Systems
    • Product groupFull Spectrum Infrared Sauna Units
    • TypeObject (single object)
    • Date of publishing2026-02-06
    • Edition number1
    • Height (inches)77.7
    • Width (inches)62.3
    • Depth (inches)45.9
    Related
    • Weight Net (Lbs)642
    Classification
    • BIMobject CategorySports & Recreation - Saunas and Steam Rooms
    • CSI MasterFormat 2014 Code13 24 16
    • CSI MasterFormat 2014 TitleSaunas
    • OmniClass Number23-19 31 15 17
    • OmniClass TitleSaunas

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States