Publish your products
Sunstyle® Photovoltaic Solution
Sunstyle® Photovoltaic Solution
Sunstyle® Photovoltaic Solution
Sunstyle® Photovoltaic Solution
Sunstyle® Photovoltaic Solution
Sunstyle® Photovoltaic Solution
Sunstyle® Photovoltaic Solution
Sunstyle® Photovoltaic Solution
Sunstyle® Photovoltaic Solution
Sunstyle® Photovoltaic Solution
    SUNSTYLE
    Archived

    Sunstyle® Photovoltaic Solution

    Sunstyle International manufactures, sells and distributes the Sunstyle® photovoltaic solution for roofs and façade which combines clean electricity production, water tightness and aesthetic while generating long term savings for the buildings. The Sunstyle® PV solution addresses the needs of green cities, providing sustainable and autonomous buildings with a perfect integration in the urban landscape.

    Water Tightness
    Sunstyle® is a roofing material, providing water tightness thanks to an overlapping configuration similar to classic tiles.

    Electricity
    Sunstyle® is a high performance PV module, similar to infrastructure scale equipment, for a local production and consumption.

    Aesthetics
    Sunstyle® is available in several colors, with enough references to ensure a homogeneous cover of the roof : unmatched visual integration.

    Economics
    Sunstyle® generates clean electricity and savings on the very long term with a 25-year performance guarantee

    Specification
      • Available colors : Black, Silver, Terracotta
      • Capacity : 114 Wp for Black, 85 Wp for others
      • Dimensions : 870x870mm per panel
      • Weight : 19.5 kg/m² (including wood integration system)
      • Certified IEC 61215:2016 and IEC 61730:2016
      • European Fire Classification Broof(t3)
      • Salt spray test resistance according to IEC 61701
      • Agressive atmostphere resistance (ammonia) according to IEC 62716
      • Sand and dust resistance (Desertic environnement) according to IEC 60068-2-68
      • Fire reaction rated Bs2d0 according EN 13501-1:2007 + A1:2009 
      • System water tightness tested in CTMNC Moby Dick and CSTB Jules Verne testing facilities
      • CSTB Avis Technique CCFAT 21/20-70_V1
      • Validated by french insurers C2P  (French "Green List")
      • Manufactured in France


    Technical specification
    • Unique ref.115BK-90SV-95TC
    • Product familyPanneau Photovoltaïque
    • Product groupSunstyle
    • TypeAssembly (multiple objects)
    • Date of publishing2020-01-22
    • Edition number1
    • Height (mm)870
    • Width (mm)870
    • Depth (mm)7
    Related
    • Material mainGlass
    • Designed inFrance
    • Manufactured inFrance
    • Weight Net (Kg)14.5
    Classification
    • BIMobject CategoryElectrical - Solar Panels
    • IFC classificationElectric Generator
    • UNSPSC nameSolar generators
    • UNSPSC code26111607
    • Uniclass 2015 CodeEn_70_10_80
    • Uniclass 2015 DescriptionSolar panel fields
    • CSI MasterFormat 2014 Code26 31 00
    • CSI MasterFormat 2014 TitlePhotovoltaic Collectors
    • OmniClass Number23-19 25 11 19 15
    • OmniClass TitleSolar Panels
    • CSI UniFormat II CodeD3010
    • CSI UniFormat II TitleEnergy Supply
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit