Waterproofing and repair system for concrete/screed roofs
1. Clean the surface with a high-pressure washer
2. Repair cracks in surface and correct slopes, if necessary
3. Waterproof rainwater drains
4. Waterproof through pipes
5. Apply on the whole perimeter and around the passing structures SUPERSHIELD FLEXSTRIP 80/150, elastic waterproofing strip, inserted between two coats of SUPERSHIELD FLEXI, cement / polymer liquidmembrane
6. Apply on the entire surface SUPERSHIELD PRIMER H, water-based primer for low-absorption screeds, mortars and coatings
7. Apply by roller or low pressure pump the first coat of SUPERSHIELD FLEXI, liquid waterproofing cement / polymer membrane, highly elastic, resistant to UV rays, permeable to water vapor, applied after having wet the surface of the screed at touch dry condition, with a consumption of 1, 2 kg / m2. and turning it up on the walls for at least 15 cm.
8. Apply the SUPERSHIELD ELASTIC MESH on the first coat of SUPERSHIELD FLEXI while it is still fresh, overlapping the sheets by 5 cm.
9. Apply crosswise with respect to the first coat by roller or low pressure pump the second coat of SUPERSHIELD FLEXI, waterproofing cement / polymer liquid membrane, with a consumption of 1, 2 kg / m2. and turning it up on the walls for at least 15 cm.
10. Apply on the entire surface SUPERSHIELD PRIMER TH, water-based primer for low-absorption surfaces
11. Apply by roller or low pressure pump a first coat of SUPERSHIELD ROOFON, waterproofing polyurethane aliphatic liquid membrane, single component, water based, UV resistant, permeable to water vapor, thermo insulating (white), with high crack bridging capacity, dosed at 0,5 kg/m2, after diluting it with 5/10 % clean water and turning it up on the walls for at least 15 cm.
12. Apply crosswise by roller or low pressure pump a second coat of SUPERSHIELD ROOFON, waterproofing polyurethane aliphatic liquid membrane, dosed at 0,5 kg/m2, not diluted and turning it up on the walls for at least 15 cm.
Region availability
| Europe | Asia | North America | Africa | South America | Oceania |
|---|---|---|---|---|---|
Åland Islands | Afghanistan | Anguilla | Algeria | Argentina | American Samoa |
Albania | Armenia | Antigua and Barbuda | Angola | Bolivia | Australia |
Andorra | Azerbaijan | Aruba | Benin | Brazil | Cook Islands |
Austria | Bahrain | Barbados | Botswana | Chile | Federated States of Micronesia |
Belarus | Bangladesh | Belize | Burkina Faso | Colombia | Fiji |
Belgium | Bhutan | Bermuda | Burundi | Ecuador | French Polynesia |
Bosnia and Herzegovina | British Indian Ocean Territory | British Virgin Islands | Cameroon | Falkland Islands (Islas Malvinas) | Guam |
Bulgaria | Brunei | Canada | Cape Verde | French Guiana | Kiribati |
Croatia | Cambodia | Caribbean Netherlands | Central African Republic | Guyana | Marshall Islands |
Cyprus | China | Cayman Islands | Chad | Paraguay | Nauru |
Czech Republic | Christmas Island | Collectivity of Saint Martin | Comoros | Peru | New Caledonia |
Denmark | Cocos (Keeling) Islands | Costa Rica | Côte d'Ivoire | Suriname | New Zealand |
Estonia | Georgia | Cuba | Democratic Republic of the Congo | Uruguay | Niue |
Faroe Islands | Hong Kong | Curaçao | Djibouti | Venezuela | Norfolk Island |
Finland | India | Dominica | Egypt | Northern Mariana Islands | |
France | Indonesia | Dominican Republic | Equatorial Guinea | Palau | |
Germany | Iran | El Salvador | Eritrea | Papua New Guinea | |
Gibraltar | Iraq | Greenland | Eswatini | Pitcairn Islands | |
Greece | Israel | Grenada | Ethiopia | Samoa | |
Guernsey | Japan | Guadeloupe | Gabon | Solomon Islands | |
Hungary | Jordan | Guatemala | Ghana | Timor-Leste | |
Iceland | Kazakhstan | Haiti | Guinea | Tokelau | |
Ireland | Kuwait | Honduras | Guinea-Bissau | Tonga | |
Isle of Man | Kyrgyzstan | Jamaica | Kenya | Tuvalu | |
Italy | Laos | Martinique | Lesotho | United States Minor Outlying Islands | |
Jersey | Lebanon | Mexico | Liberia | Vanuatu | |
Latvia | Macau | Montserrat | Libya | Wallis and Futuna | |
Liechtenstein | Malaysia | Nicaragua | Madagascar | ||
Lithuania | Maldives | Panama | Malawi | ||
Luxembourg | Mongolia | Puerto Rico | Mali | ||
Malta | Myanmar (Burma) | Saint Kitts and Nevis | Mauritania | ||
Moldova | Nepal | Saint Lucia | Mauritius | ||
Monaco | North Korea | Saint Pierre and Miquelon | Mayotte | ||
Montenegro | Oman | Saint Vincent and the Grenadines | Morocco | ||
Netherlands | Pakistan | Saint-Barthélemy | Mozambique | ||
North Macedonia | Palestine | Sint Maarten | Namibia | ||
Norway | Philippines | The Bahamas | Niger | ||
Poland | Qatar | Trinidad and Tobago | Nigeria | ||
Portugal | Saudi Arabia | Turks and Caicos Islands | Republic of the Congo | ||
Romania | Singapore | U.S. Virgin Islands | Reunion | ||
Russia | South Korea | United States | Rwanda | ||
San Marino | Sri Lanka | Saint Helena | |||
Serbia | Syria | São Tomé and Príncipe | |||
Slovakia | Taiwan | Senegal | |||
Slovenia | Tajikistan | Seychelles | |||
Spain | Thailand | Sierra Leone | |||
Svalbard and Jan Mayen | Türkiye | Somalia | |||
Sweden | Turkmenistan | South Africa | |||
Switzerland | United Arab Emirates | South Sudan | |||
Ukraine | Uzbekistan | Sudan | |||
United Kingdom | Vietnam | Tanzania | |||
Vatican City | Yemen | The Gambia | |||
Togo | |||||
Tunisia | |||||
Uganda | |||||
Western Sahara | |||||
Zambia | |||||
Zimbabwe |