Publish your products
Suvinil Smooth Effect
Suvinil Smooth Effect
Suvinil Smooth Effect
Suvinil Smooth Effect
Suvinil Smooth Effect
Suvinil Smooth Effect
    Suvinil
    Archived

    Suvinil Smooth Effect

    With Suvinil Smooth Effect you find different effects in just one can if you just use special rollers for different results. In addition to giving a special touch to your home, the textured wall masks small imperfections. It brings in its formulation components that enhance the texture, allowing the achievement of various effects. It is a product of easy application, fast drying, good adhesion and great homogeneity, besides disguising small imperfections in the wall.
    Available Sizes and Yields:
    Can 25kg: up to 25 m²/coat;
    Can 24kg: up to 24 m²/coat;
    Can 22kg: up to 22 m²/coat;
    Can 21kg: up to 21 m²/coat

    Specification
    • Role: Provide textured effect on masonry surfaces in general.
      Indicated Area: Interior and Exterior;
      Finishing: Texture;
      Quality: Premium;
      Yield: up to 25 m²/coat (25 Kg)
      Surfaces: Suitable for texturing internal and external surfaces of plaster, concrete blocks, fiber cement, apparent concrete, putty or acrylic paste and repainting over PVA or acrylic latex.

      Pre-Application Products: Suvinil Acrylic Sealer (for first painting on firm masonry surfaces). Suvinil Wall Preparing Primer (for repainting on weak surfaces such as chalked paints). Suvinil Interior Putty or Suvinil Exterior/Interior Putty for surface levelling.


      Granularity: 1/3

    Technical specification
    • Unique ref.SUV-TEXTURA-CLA
    • Product familyPaint, Varnishes & Finishes
    • Product groupTextures & Special Effects
    • TypeObject (single object)
    • Date of publishing2019-10-08
    • Edition number1
    • Height (mm)348
    • Width (mm)235
    • Depth (mm)235
    Related
    • Material mainPaint
    • Material secondaryPaint
    • Designed inBrazil
    • Manufactured inBrazil
    • Weight Net (Kg)25.63
    Classification
    • BIMobject CategoryBuilding Materials - Paint, Varnishes & Finishes
    • UNSPSC nameFinishing materials and products
    • UNSPSC code301519
    • Uniclass 2015 CodePr_35_31_22_64
    • Uniclass 2015 DescriptionPlastic texture paints
    • CSI MasterFormat 2014 Code09 90 00
    • CSI MasterFormat 2014 TitlePainting and Coating
    • OmniClass Number23-15 21 11
    • OmniClass TitlePaints and Varnishes
    • CSI UniFormat II CodeC3010
    • CSI UniFormat II TitleWall Finishes
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit