Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
svf/products/f52b4a1b-619e-4246-ac85-86e441767dd5
Home
Categories
Windows
Casement Window
Aluminium single casement fire window
Unavailable in United States
SVF
Follow
Aluminium single casement fire window
Single aluminium casement window
Download
Specification
Specification
Aluminium leaf and frame profiles with thermal break thickness 85 or 97 mm
Composite filling
Assembled by crimping and glueing
Aluminium glazing beads adapted to the thickness of the glazing (hinge side or side opposite the hinges)
Stainless steel staples to keep the glazing in the rabbet
Technical specification
Technical specification
Unique ref.
aluprotec-of
Product family
Fenêtre coupe-feu
Product group
Ouvrant à la française
Type
Object (single object)
Date of publishing
2019-08-30
Edition number
1
Links
Links
Product url
https://www.svf-france.com/produits/porte-coupe-feu-vitree-simple-vantail-aluminium-aluprotec
Installation instructions
https://uploads-ssl.webflow.com/5d1272d6077913802c4642bd/5d3ab8cc67bbc7da975d9bf8_PROCEDURE%20DE%20POSE%20ALUPROTEC.pdf
Product certification
https://uploads-ssl.webflow.com/5d1272d6077913802c4642bd/5d1bd8a15bfe4970d401cb10_Recapitulatif%20des%20PV%20et%20extensions%20Aluprotec.pdf
Technical description
https://uploads-ssl.webflow.com/5d1272d6077913802c4642bd/5d480301ae69433fd8f16dd0_CCTP%20OUVRANT%20A%20LA%20FRANCAISE%201V%20ALUPROTEC.doc
Related
Related
Material main
Aluminium
Material secondary
Glass
Designed in
France
Manufactured in
France
Classification
Classification
BIMobject Category
Windows - Casement Window
IFC classification
Window
UNSPSC name
Windows
UNSPSC code
301716
Uniclass 2015 Code
EF_25_30
Uniclass 2015 Description
Doors and windows
CSI MasterFormat 2014 Code
08 50 00
CSI MasterFormat 2014 Title
Windows
OmniClass Number
23-17 13 00
OmniClass Title
Windows
CSI UniFormat II Code
B2020
CSI UniFormat II Title
Exterior Windows
Region availability
Europe
South America
North America
Oceania
Africa
France
French Guiana
Guadeloupe
French Polynesia
Reunion
Martinique
Similar products
Marvin
Ultimate French Casement Window
4.7
(
9
)
Download
Marvin
Ultimate Casement Round Top Window
Download
Andersen Windows
A-Series Casement Windows
3.4
(
7
)
Download
Royal Corinthian
Architectural Exterior Shutters
Download
Pella Corporation
Pella® Reserve™ - Contemporary Casement Window
3.8
(
5
)
Download
Infinity by Marvin
Infinity Casement Window
Download