Publish your products
B-0113-CR-B Pre-Rinse Unit w/Ceramic Cartridges

B-0113-CR-B Pre-Rinse Unit w/Ceramic Cartridges

Single hole deck mount mixing faucet with polished chrome plated brass body, 24" riser, 44" flexible stainless steel hose with heat resistant handle, 1.42 GPM spray valve, ceramic cartridges with check valves, lever handles, 18" flexible stainless steel supply hoses with 1/2" NPSM / 5/8" compression connections, 6" adjustable wall bracket, spray valve holder, and overhead spring. Certified to ASME A112.18.1/CSA B125.1, NSF 61-Section 9 and NSF 372. EPAct 2005 compliant.
Specification
  • Pressure: 20 - 125 psi, Temperature: 40 F - 140 F, Flow Rate: 1.15 GPM @ 60 psi
Technical specification
  • Unique ref.ts-brass-035
  • Product familyMixing Faucets
  • Product groupPre-Rinse Unit
  • TypeObject (single object)
  • Date of publishing2018-07-08
  • Edition number2
  • Height (inches)42.06
  • Width (inches)7.25
  • Depth (inches)14.06
Related
  • Material mainBrass
  • Material secondaryChrome
  • Designed inUnited States
  • Manufactured inUnited States
  • Weight Net (Lbs)13
Classification
  • BIMobject CategorySanitary - Taps & Mixers

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit