Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
t-and-s-brass-and-bronze-works/products/131b8fa1-959e-4dcd-ae90-be3f6a25c4da
Home
Categories
Sanitary
Other Sanitary
PG-8WREV Pet Grooming Faucet, Wall 8" Centers, Aluminum Spray Valve, Coiled Hose, Vacuum Breaker
Available in United States
T&S Brass & Bronze Works
Follow
PG-8WREV Pet Grooming Faucet, Wall 8" Centers, Aluminum Spray Valve, Coiled Hose, Vacuum Breaker
Pet Grooming Faucet, Wall 8" Centers, Aluminum Spray Valve, Coiled Hose, Vacuum Breaker
Download
Specification
Specification
Pressure: 20 - 125 psi, Temperature: 40 F - 140 F, Flow Rate: 4.12 GPM @ 60 psi
Technical specification
Technical specification
Unique ref.
ts-brass-PG-8WREV
Product family
Other Sanitary
Product group
Pet Grooming
Type
Object (single object)
Date of publishing
2020-04-14
Edition number
1
Height (inches)
4.69
Width (inches)
12.62
Depth (inches)
5.31
Links
Links
Product url
https://www.tsbrass.com/overview.php?pid=PG-8WREV&loc_cat=Pet+Grooming
Installation instructions
https://www.tsbrass.com/drawings/098/098-014497-45.PDF
Product certification
https://www.tsbrass.com/overview.php?pid=PG-8WREV&loc_cat=Pet+Grooming?tab=3
Related
Related
Material main
Chrome
Designed in
United States
Manufactured in
United States
Weight Net (Lbs)
8.6
Classification
Classification
BIMobject Category
Sanitary - Other Sanitary
Region availability
North America
United States
Similar products
T&S Brass & Bronze Works
BP-2712 LakeCrest Aesthetic Single Handle Escutcheon Faucet, Polished Chrome
Download
T&S Brass & Bronze Works
B-7245-06 Hose Reel, Open, Epoxy Coated Steel, 3/4" x 50' Hose, 7/16" Front Trigger Water Gun
4.3
(
6
)
Download
T&S Brass & Bronze Works
B-7242-01 Hose Reel, Open, Epoxy Coated Steel, 50' Hose, 3/8" ID with Spray Valve
Download
T&S Brass & Bronze Works
B-7245-03 Hose Reel, Open, Epoxy Coated Steel, 3/4" x 50' Hose, 7/16" Rear Trigger Water Gun
Download
T&S Brass & Bronze Works
B-1436 Complete Stainless Steel Hose Reel System with Stainless Steel Backplate
Download
T&S Brass & Bronze Works
B-0892-133X Medical Faucet, Deck Mount, 4" Centerset, Swivel Gooseneck, 4" Wrist Action Handles
Download