Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
t-and-s-brass-and-bronze-works/products/57f2cc5b-a09b-40d7-8eea-d7167d1ee980
Home
Categories
Plumbing
Other Plumbing
067X Double-Joint Swing Nozzle, 9" Back Section, 6" Front Section, 15" Overall Length
Available in United States
T&S Brass & Bronze Works
Follow
067X Double-Joint Swing Nozzle, 9" Back Section, 6" Front Section, 15" Overall Length
067X, Double-Joint Swing Nozzle, 9" Back Section, 6" Front Section, 15" Overall Length
Download
Specification
Specification
15" double joint swing nozzle, B-PT stream regulator outlet, Series 1, Fits all standard T&S swivel outlet faucets
Technical specification
Technical specification
Unique ref.
ts-brass-067X
Product family
Parts & Accessories
Product group
Nozzles, Goosenecks & Spouts
Type
Object (single object)
Date of publishing
2024-05-09
Edition number
1
Links
Links
Product url
https://www.tsbrass.com/products/nozzles-goosenecks-spouts/nozzles-goosenecks-spouts/067X
Installation instructions
https://www.tsbrass.com/products/nozzles-goosenecks-spouts/nozzles-goosenecks-spouts/067X
Instruction video
https://www.tsbrass.com/products/nozzles-goosenecks-spouts/nozzles-goosenecks-spouts/067X
Technical description
https://www.tsbrass.com/products/nozzles-goosenecks-spouts/nozzles-goosenecks-spouts/067X
Related
Related
Manufactured in
United States
Weight Net (Kg)
1.42
Classification
Classification
BIMobject Category
Plumbing - Other Plumbing
Region availability
North America
United States
Similar products
T&S Brass & Bronze Works
B-0970-01 Vacuum Breaker, 3/8" NPT Inlet & Outlet, Dual Check, (2) 053A & (1) 146X Adapters
Download
T&S Brass & Bronze Works
064X Swing Nozzle, 16" Length, 5-15/16" Clearance
Download
T&S Brass & Bronze Works
069X Double Joint Swing Nozzle, 12" Back Section, 12" Front Section, 24" Overall Length
Download
T&S Brass & Bronze Works
059X Swing Nozzle, 6" Length, 2-5/16" Clearance
Download
T&S Brass & Bronze Works
S020795-30 Stainless Steel New-Style S-0107-Y PRSV Grip Handle (Blue)
Download
T&S Brass & Bronze Works
U18-KIT 16" ULTRARINSE 1.5 GPM Sprayer Arm for 18" Swing Nozzles
Download